image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth.com
Bosch Rexroth Corp.
Industrial Hydraulics
GoTo Products
Focused Delivery Program
Products
Accumulators
Cylinders
Electronics
Manifolds
Motors
Power Units
Proportional & Servo Valves
Directional Control Valves
High Response Control Valves
Flow Control Valves
Pressure Relief Valves
Pressure Reducing Valves
Servo Valves
Software Downloads
Pumps
Standard Valves
Brochures & Catalogs
Interactive Catalog System
BOSCH Branded Products
Industries
Service
Training
Expert Help
Sales Locations
E-mail Newsletter Signup
Industry Related Articles
Driving Directions
Bosch Rexroth USA
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Proportional and Servo Valves

Hydraulic Pressure Relief

Image Desc
Improving Machine and Manufacturing Productivity

Proportional pressure relief valves limit the pressure in a hydraulic circuit and allow this set limit to be adjusted by electronic control. While relieving pressure, excess flow is returned to a hydraulic reservoir tank, to improve machine efficiency and manufacturing productivity. Rexroth has developed multiple direct and pilot operated designs provide a wide range of hydraulic flow capacity for any relief circuit.




Image Desc
Models (Z)DBE, (Z)DBEE Pressure Relief Proportional Valves
Data Sheet (PDF)
RA 29 158/04.05

Image Desc Models (Z)DBE, (Z)DBEE Pressure Relief Proportional Valves
Hydraulics Application: Proportional pressure relief valves, pilot operated

Key features:
  • Size 6
  • Porting pattern to DIN 24340 form A and ISO 4401
  • Valve for limiting a system pressure
  • Proportional solenoid operation
  • For subplate mounting, types DBE and DBEE
  • Sandwich plate version, types ZDBE and ZDBEE
  • Integrated control electronics (OBE) for types DBEE and ZDBEE
  • Linearized pressure/command value characteristic curve
Download Pressure Relief Proportional Valves Data Sheet


Image Desc
Model DBE(M) and DBE(M)E Pressure Relief Proportional Valves
Data Sheet (PDF)
RA 29 160/04.05

Image Desc Model DBE(M) and DBE(M)E Pressure Relief Proportional Valves
Hydraulics Application: Proportional pressure relief valves, pilot operated

Key features:
  • Sizes 10 to 32
  • Porting pattern to DIN 24340 form E
  • Valve for limiting a system pressure
  • Proportional solenoid operation
  • For subplate mounting
  • Maximum pressure relief function with types DBEM and DBEME
  • Integrated control electronics (OBE) for types DBEE and DBEME
  • Linearized pressure/command value characteristic curve (sizes 10 and 25)
Download DBE(M) and DBE(M)E Pressure Relief Proportional Valves Data Sheet


Image Desc
Models DBET, DBETE Pressure Relief Proportional Valves
Data Sheet (PDF)
RE 29 162/07.08

Image Desc Models DBET, DBETE Pressure Relief Proportional Valves
Hydraulics Application: Proportional pressure relief valves, direct operated

Key features:
  • Size 6
  • Porting pattern to DIN 24340 form A and ISO 4401
  • Valve for limiting a system pressure
  • Proportional solenoid operation
  • For subplate mounting
  • Integrated control electronics (OBE) for type DBETE
  • Linearized pressure/command value characteristic curve
  • Also available as screw-in cartridge valve
Download DBET, DBETE Pressure Relief Proportional Valves Data Sheet


Image Desc
Model DBEP Pressure Relief Proportional Valve
Data Sheet (PDF)
RE 29 164/02.03

Image Desc Model DBEP Pressure Relief Proportional Valve
Hydraulics Application: Proportional pressure relief valves, direct operated

Key features:
  • Size 6
  • Porting pattern to DIN 24340 form A and ISO 4401
  • Valve for limiting a system pressure
  • Proportional solenoid operation
  • For subplate mounting
Download DBEP Pressure Relief Proportional Valve Data Sheet


Image Desc
Model DBETR Pressure Relief Proportional Valve
Data Sheet (PDF)
RE 29 166/02.07

Image Desc Model DBETR Pressure Relief Proportional Valve
Hydraulics Application: Proportional pressure relief valve

Key features:
  • Size 6
  • Poppet design
  • Proportional solenoid actuation with inductive position transducer (pressure balanced)
Download DBETR Pressure Relief Proportional Valve Data Sheet


Image Desc
Model DBETX Pressure Relief Proportional Valve
Data Sheet (PDF)
RE 29 161/07.05

Image Desc Model DBETX Pressure Relief Proportional Valve
Hydraulics Application: Proportional pressure relief valve, directly operated, pilot valve

Key features:
  • Size 6
  • Pressure limitation to safe level even with faulty electronics
Download DBETX Pressure Relief Proportional Valve Data Sheet



Image Desc
Model DBETBEX Pressure Relief Proportional Valve
Data Sheet (PDF)
RE 29 151/07.05

Image Desc Model DBETBEX Pressure Relief Proportional Valve
Hydraulics Application: Proportional pressure relief valve with on-board electronics (OBE) and position feedback

Key features:
  • Size 6
  • Position-controlled, minimal hysteresis < 0.2 %,
  • Rapid response times
  • Pressure limitation to safe level even with faulty electronics
Download DBETBEX Pressure Relief Proportional Valve Data Sheet


Image Desc
Model DBETFX Pressure Relief Proportional Valve
Data Sheet (PDF)
RE 29 152/07.05

Image Desc Model DBETFX Pressure Relief Proportional Valve
Hydraulics Application: Proportional pressure relief valve with linear curve (Lvdt AC/AC)

Key features:
  • Size 6
  • Position-controlled, minimal hysteresis < 0.2 %,
  • Rapid response times
  • Pressure limitation to safe level even with faulty electronics
Download DBETFX Pressure Relief Proportional Valve Data Sheet


Image Desc
Model DBEBE6X Pressure Relief Proportional Valve
Data Sheet (PDF)
RE 29 159/07.05

Image Desc Model DBEBE6X Pressure Relief Proportional Valve
Hydraulics Application: Proportional pressure relief valve, pilot operated, with on-board electronics (OBE) and position feedback

Key features:
  • Size 6
  • Position-controlled, minimal hysteresis < 1 %,
  • Rapid response times
  • Pressure limitation to safe level even with faulty electronics
Download DBEBE6X Pressure Relief Proportional Valve Data Sheet


Image Desc
Model KBPS.9 Proportional Directional Pressure Relieve Valve
Data Sheet (PDF)
RA 18 139-03/10.03

Image Desc Model KBPS.9 Proportional Directional Pressure Relieve Valves
Hydraulics Application: Proportional pressure relief valves, direct operated

Key features:
  • Pilot valve
  • T8A cavity
  • Maximum operating pressure 350 bar (5076 psi)
  • Maximum flow 2 L/min (0.53 GPM)
Download KBPS.9 Proportional Directional Pressure Relieve Valve Data Sheets
Proportional pressure relief valves direct operated


Image Desc


For more information or to order brochures and catalogs, contact your nearest distributor.

Image Desc Image Desc
Image Desc
image x
image x Literature image x
image x
image x
image x
image x image x Intelligent Hydraulics – RA 09879/05.03 (PDF – 857 KB) image x
image x
image x Take Action image x
image x
image x image x Sign up to receive WEB letter - Industry News image x
image x image x Expert Help image x
image x image x Training image x
image x image x Sign up to receive e-newsletter - Press Releases image x
image x
image x Return image x
image x
image x image x Products Overview image x
image x
image x
 
 
go to top of page | Print