image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth.com
Bosch Rexroth Corp.
Industrial Hydraulics
GoTo Products
Focused Delivery Program
Products
Accumulators
Cylinders
Electronics
Manifolds
Motors
Power Units
Proportional & Servo Valves
Pumps
Bent Axis Pumps
Swashplate Pumps
Gear Pumps
Vane Pumps
Radial Pumps
General Information
Standard Valves
Brochures & Catalogs
Interactive Catalog System
BOSCH Branded Products
Industries
Service
Training
Expert Help
Sales Locations
E-mail Newsletter Signup
Industry Related Articles
Driving Directions
Bosch Rexroth USA
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Pumps

Hydraulic Radial Piston Pumps

Image Desc
High Pressure Capacity Pumps

Image Desc
High Pressure Capacity Pumps


Image Desc Available in multiple piston variations, Bosch Rexroth fixed displacement radial piston pumps offer high pressure capability, in excess of 9,000psi/600 bar. Single bank piston arrangements are possible for (3) and (5) pistons models, while a “double bank” version incorporates (10) pistons. Outlet ports for the radial piston pumps can be combined or individual, permitting greater flexibility in separating functions from a single pump source. Displacements begin at 1.5cc/rev with 14 models spanning displacement up to 19.4cc/rev. The fixed displacement radial piston pump from Bosch Rexroth provides the perfect solution for applications where high pressure is the criteria.


Image Desc
Model R4 Mini Radial Piston Pump
Data Sheet (PDF)
RA 11 260

Image Desc Model R4 Mini Radial Piston Pump
Hydraulic Application: Fixed Displacement operation

Key features:
  • Sizes 0.4 to 2.0
  • Radial piston pump with 3 pistons
  • Very compact build, hence installation-friendly dimensions
  • 5 sizes
Download R4 Mini Radial Piston Pump Data Sheet



Image Desc
Model PR4 Radial Piston Pump
Data Sheet (PDF)
RA 11 263

Image Desc Model PR4 Radial Piston Pump
Hydraulic Application: Fixed Displacement operation

Key features:
  • Sizes 1.6 to 20.0
  • Radial piston pump with 3, 5 or 10 pistons
  • Self-aspirating, valve-controlled
  • Long bearing life due to hydro-dynamically lubricated plain bearings
  • Several pressure ports with various cylinder combinations possible
  • Optional combination with fixed and variable displacement vane and axial piston pumps
  • 14 sizes, favorable gradation for optimum matching to the application at hand
Download PR4 Radial Piston Pump Data Sheet


Image Desc
[No image available]
Image Desc Model 80L, 80M, 80H Radial Piston Pumps
Hydraulic Application: Fixed Displacement operation

Key features:
  • Three models
  • From 3000 to 10,000 psi
Download 80L, 80M, 80H Radial Piston Pumps Data Sheet
Data Sheet (PDF)
9 535 233 077



Image Desc
[No image available]
Image Desc Model C4, C5, C11 Radial Piston Pumps
Hydraulics Application: Fixed Displacement operation

Download C4, C5, C11 Radial Piston Pumps Data Sheet
Data Sheet (PDF)
9 535 233 978

Image Desc
[No image available]
Image Desc Model EO55 Radial Piston Pump
Hydraulics Application: Fixed Displacement operation

Download EO55 Radial Piston Pump Data Sheet
Data Sheet (PDF)
9 535 233 980

Image Desc
[No image available]
Image Desc Model 20L, 20H Radial Piston Pumps
Hydraulics Application: Fixed Displacement operation

Download 20L, 20H Radial Piston Pumps Data Sheet
Data Sheet (PDF)
9 535 233 981

Image Desc


For more information or to order brochures and catalogs, contact your nearest distributor.

Image Desc Image Desc
Image Desc
image x
image x Literature image x
image x
image x
image x
image x image x Intelligent Hydraulics – RA 09879/05.03 (PDF – 857 KB) image x
image x
image x Take Action image x
image x
image x image x Sign up to receive WEB letter - Industry News image x
image x image x Expert Help image x
image x image x Training image x
image x image x Sign up to receive e-newsletter - Press Releases image x
image x
image x Return image x
image x
image x image x Products Overview image x
image x
image x