
|
| Pumps |
| Bent Axis Hydraulic Pumps |
 |
Proven, Cost-Effective Solutions

Offering high power density, compact design, and a cost-effective, proven set of designs, Rexroth bent axis hydraulic pumps provide excellent solutions for fixed and variable bent axis hydraulic pump applications.

|

|

Data Sheet (PDF) RA 91 401
|
 |
Model AA2FO Fixed Displacement Bent Axis Pump
Hydraulics Application: Fixed displacement, bent axis
Key features:
- Series 6
- Size 5, nominal pressure: 4,600/5,100 psi (315/350 bar)
- Sizes 10 to 200, nominal pressure 5,800/6,500 psi (400/450 bar)
- Sizes 250 to 1,000, nominal pressure: 5,100/5,800 psi (350/400 bar)
- This axial piston bent axis design pump is suitable for hydrostatic drives in open circuits
Download Fixed Displacement Bent Axis Pump Data Sheet
|
|
 |

Data Sheet (PDF) RE 94 001 RE 94 010
|
 |
Models A2VK and A7VK Variable Displacement Bent Axis Pump
Hydraulics Application: Variable displacement, bent axis

Key features:
- Sizes 12 to 107, frame size 1 and 4 (type A2VK)
- Size 28, frame size 6 (type A7VK)
- Axial piston bent-axis design
- Open or closed circuit
- Material-modified high-pressure pump for delivering polyurethane components
- High dosing accuracy and reproducibility of the adjustable delivery volumes
- Increased corrosion protection through special surface treatment
- Manual control with precision indicator and clamping device
- Dual shaft seal made of special material and flushing chamber for damage detection and environmental protection
- Good volumetric efficiency
Download A2VK and A7VK Variable Displacement Bent Axis Pump Data Sheet

A2VK (Sizes 12...107)
A7VK (Size 28)
|
|
 |

Data Sheet (PDF) RE 92 202
|
 |
Model A7VO Variable Displacement Bent Axis Pump
Hydraulics Application: Fixed displacement, bent axis
Key features:
- Series 63
- Size 28...160, nominal pressure: 5,100 psi (350 bar)
- Peak pressure: 400 bar
- Variable pump with axial tapered piston rotary group of bent-axis design, for hydrostatic drives in open circuits
Download Fixed Displacement Bent Axis Pump Data Sheet
|
|
 |

Data Sheet (PDF) RE 92 203
|
 |
Model A7VO Variable Displacement Bent Axis Pump
Hydraulics Application: Fixed displacement, bent axis
Key features:
- Series 63
- Size 250 to 500, nominal pressure: 5,100 psi (350 bar)
- Peak pressure: 400 bar
- Variable pump with axial tapered piston rotary group of bent-axis design, for hydrostatic drives in open circuits
Download Fixed Displacement Bent Axis Pump Data Sheet
|
|
 |
For more information or to order brochures and catalogs, contact your nearest distributor.

|
|
|
|
|
|
|
|