| Pumps |
| Swashplate Hydraulic Pumps - Variable and Fixed Displacement |
 |
Swashplate hydraulic pumps have a rotating cylinder containing pistons. A spring pushes the pistons against a stationary swash plate, which sits at an angle to the cylinder. The pistons suck in fluid during half a revolution and push fluid out during the other half. The greater the slant the further the pump pistons move and the more fluid they transfer.

|

|
Variable and Fixed Displacement Swashplate Hydraulic Pumps
|
|
 |

Data Sheet (PDF) RE 91455
|
 |
Model A4FO Swashplate Pump
Hydraulics Application: Fixed displacement, open loop operation
- Sizes 16 to 500
- Axial piston swashplate design
- Open circuit
- Frame size 1 (size 71)
- Frame size 3 (sizes 16 to 40 and 125 to 500)
- Mounting of further pumps up to the same size possible to through-drive
- Operation with HF fluids possible with reduced technical data (sizes 71 to 500)
Download A4FO Swashplate Pump Data Sheet
|
|
 |

Data Sheet (PDF) RA 92003
|
 |
Model AA4VG Swashplate Pump
Hydraulics Application: Variable displacement, closed circuit operation

Key features:
- Sizes 28 to 250
- Series 3
- Nominal pressure 5,800 psi (400 bar)
- Peak pressure 6,500 psi (450 bar)
- This swashplate design pump is used for hydrostatic closed circuit transmissions
Download AA4VG Swashplate Pump Data Sheet
|
|
 |
|
|
 |

Data Sheet (PDF) RA 92100
|
 |
Model A4VSG Swashplate Pump
Hydraulics Application: Variable displacement, closed loop operation

Key features:
- Sizes 40 to 1000
- Axial piston swashplate design
- Closed circuit
- Frame size 1 and 3
- Valve block for safeguarding the closed circuit
- Auxiliary pumps for the boost and pilot oil circuit or a further axial piston pump of up to the same size can be mounted to the through-drive
Download A4VSG Swashplate Pump Data Sheet
|
|
 |

Data Sheet (PDF) RA 92105
|
 |
Model A4CSG Axial Piston Swashplate Unit
Hydraulics Application: Variable displacement, axial piston, closed loop

Key features:
- Sizes 250 to 750
- Axial piston swashplate design
- Closed circuit
- Frame size 3
- Integrated boost pump and valve technology
- Compact build
- Through-drive and pump combination possible even with integrated auxiliary pump
Download A4CSG Axial Piston Swashplate Unit Data Sheet
|
|
 |
0.jpg)
Data Sheet (PDF) RA 92500
|
 |
Model AA11VO Swashplate Pump
Hydraulics Application: Variable displacement, open circuit

Key features:
- Sizes 40 to 260
- Series 1
- Nominal pressure 5,100 psi (350 bar)
- Peak pressure 5,800 psi (400 bar)
- This swashplate design pump is designed for hydrostatic drives in open circuit hydraulic systems
Download AA11V(L)O Swashplate Pump Data Sheet
|
|
 |
|
|
 |

Data Sheet (PDF) RA 92714
|
 |
Model A10VSO Axial Piston Swashplate Pump (Series 32)
Hydraulics Application: Variable displacement, open circuit

Key features:
- Sizes 45 to 180
- Axial piston swashplate design
- Open circuit
- Frame size 32
- Low noise development
- High efficiency
- High reliability
- Universal through-drive
Download A10VSO Axial Piston Swashplate Pump Data Sheet
|
|
 |
|
|
 |
|
|
 |
|
|
 |
|
|
 |
|
|
 |
|
|
 |

Data Sheet (PDF) RE 30035
|
 |
Model SYHDFEE, SYHDFEC, SYHDFEN
Pressure and flow control system

Key features:
- Sizes 125 to 355
- Series 1X
- Nominal pressure 5,100 psi (350 bar)
- An SYHDFE.-1X control system serves the electro-hydraulic
control of swivel angle, pressure and power of an axial piston unit.

Download SYHDFEE, SYHDFEC, SYHDFEN Swashplate Pump Data Sheet
|
|
 |

Data Sheet (PDF) RE 92122
|
 |
Model A4VBO Axial Piston Variable Pump
Open Circuit

Key features:
- Sizes 71, 125, 450
- Series 10, 30
- Nominal pressure 450 bar
- Maximum pressure 500 bar
Download A4VBO Swashplate Pump Data Sheet
|
|
 |
|
|
 |
|
|
 |
For more information or to order brochures and catalogs, contact your nearest distributor.
|
|