
|
| Standard Valves |
| Hydraulic Flow Control |
 |
Widest Range of Flow Control and Throttles

Flow control valves limit the amount of flow in a main or branch hydraulic circuit. Bosch Rexroth offers both “flow” controls and “throttles,” to satisfy the widest range of OEM and manufacturing system needs.

Our flow controls offer an integral hydro-stat and incorporate sharp edged orifices to reduce the effect of temperature and consumer load changes on a field set flow values. Available with rotary knobs and key locks, Rexroth hydraulic flow control valves can be field set, locked, and remain tamper resistant. Throttle valves also incorporate sharp- edged orifices; however, lack of a hydro-stat limits stability in ever-changing load conditions.

These products are available in “sandwich” or “module” type in D03 to D08 configurations, offering the flexibility to incorporate speed control functions in addition to direction.
|

|

Data Sheet (PDF) RE 28 163 (Size 6) RA 28 389 (Size 10)
|
 |
Model 2FRM, 2FRH and 2FRW Flow Control Valves
Hydraulics Application: 2-way flow control valves

Key features:
- Sizes 6 to 16
- For subplate mounting:
- Size 6: Porting pattern to DIN 24340 form A and ISO 4401
- Sizes 10 and 16: Porting pattern to DIN 24340 form G and ISO 6263
- Manual actuation (type 2FRM)
- Hydraulic actuation (type 2FRH)
- Electrohydraulic actuation (type 2FRW)
- Flow control in both directions through rectifier sandwich plate, optional (see below, type Z4S)
- Stroke limiter of the rack-and-pinion drive that can be adjusted on both ends (types 2FRH and 2FRW)
- With actual value potentiometer for continuous monitoring of the throttle orifice position, optional (types 2FRH and 2FRW)
- With external closure of the pressure compensator, optional (size 6)
- Check valve, optional (size 6)
- Pressure compensator stroke limiter for reducing start-up jumps, optional (sizes 10 and 16)
Download 2FRM, 2FRH and 2FRW Flow Control Valves Data Sheets
2-way flow control valve 2FRM (Size 6)
2-way flow control valve 2FRM, 2FRH, 2FRW (Size 10 and 16)
|
|
 |

Data Sheet (PDF) RE 28 155
|
 |
Model 2FRM.K Flow Control Valves
Hydraulics Application:2-way flow control valves

Key features:
- Sizes 6 and 10
- As cartridge valve (“K”)
- With integrated check valve
- Low startup jump
Download 2FRM.K Flow Control Valves Data Sheet
|
|
 |
|
|
 |
|
|
 |

Data Sheet (PDF) RA 27 219
|
 |
Model MG and MK Flow Control Valves
Hydraulics Application: Throttle valves and throttle check valve use

Key features:
- Sizes 6 to 30
- For in-line installation
- Pressure and viscosity-dependent
- Type MG: Throttling in both directions of flow
- Type MK: Throttling in only one direction of flow, free flow in the opposite direction (opening pressure 0.5 bar)
- With optional surface coating
- Special media (e.g. emulsion, water) on inquiry
Download MG and MK Flow Control Valves Data Sheet
|
|
 |

Data Sheet (PDF) RE 27 551
|
 |
Model FD Quick-Q-Meter Flow Control Valves
Hydraulics Application: Pilot operated check valve, leak-free

Key features:
- Sizes 12 to 32
- Series 2X
- Maximum operating pressure: 350 PSI
- Maximum flow: 560 L/m
Download FD Quick-Q-Meter Flow Control Valves Data Sheets

|
|
 |
For more information or to order brochures and catalogs, contact your nearest distributor.
|
|
|
|
|
|
|
|