
|
| Standard Valves |
| Hydraulics Pressure Control/Relief Valves |
 |
Pressure Ranges from Minimum to Maximum

Pressure control valves limit the maximum amount of pressure in a complete or branch hydraulic circuit and provide pressure ranges from minimum to 365 psi (full range), and from minimum to 9,000 + psi.
Defining the maximum system pressure achievable is the role of a relief valve. Even for circuits in which the pump may have an integral maximum pressure control, an independent relief valve provides additional redundancy. Rexroth relief valves define pressure ranges from "minimum" to "maximum;" we do not stack ranges as do competitors.
|

|

Data Sheet (PDF) RE 25 402 RE 25 402-EVT
|
 |
Model DBD Pressure Relief Valve
Hydraulic Application: Pressure relief valves, direct operated
Key features:
- Sizes 6 to 30
- For subplate mounting (“P”)
- For threaded connection (“G”)
- As cartridge valve (“K”)
- Type-tested safety valves in accordance with Pressure Equipment Directive 97/23/EC
- 3 optional adjustment types:
- Threaded pin with hexagon socket and protective cap
- Rotary knob / hand wheel
- Lockable rotary knob
Download DBD Pressure Relief Valve Data Sheet Detailed Pressure Relief Setting Instructions
|
|
 |

Data Sheet (PDF) RE 25 751 (Size 6) RA 25 761 (Size 10)
|
 |
Model ZDB and Z2DB Pressure Relief Valve
Hydraulic Application: Pressure relief valves in sandwich plate design, pilot operated

Key features:
- Sizes 6 and 10
- Porting pattern to DIN 24340 form A and ISO 4401
- 4 pressure stages: 50, 100, 200, 315 bar
- 5 pressure relief functions:
- A – T, P – T, B – T, A – T and B – T, A – B and B – A
- 4 optional adjustment types:
- Rotary knob
- Sleeve with hexagon and protective cap
- Lockable rotary knob with scale
- Rotary knob with scale
Download ZDB and Z2DB Pressure Relief Valve Data Sheets

Pilot operated (Size 6)
Pilot operated (Size 10)
|
|
 |

Data Sheet (PDF) RE 25 754 (Size 6) RA 25 764 (Size 10)
|
 |
Model ZDBK and Z2DBK Pressure Relief Valve
Hydraulic Application: Pressure relief valves in sandwich plate design, pilot operated
(210 bar frame size)

Key features:
- Sizes 6 and 10
- Porting pattern to DIN 24340 form A and ISO 4401
- 5 pressure relief functions:
- A – T, P – T, B – T, A – T and B – T, A – B and B – A
- 3 pressure stages: 50, 100, 210 bar
Download ZDBK and Z2DBK Pressure Relief Valve Data Sheets

Pilot operated (Size 6)
Pilot operated (Size 10)
|
|
 |

Data Sheet (PDF) RE 25 731 (Size 6 & 10) RE 25 802 (Size 10 - 32) RA 25 818 (Size 10 & 25)
|
 |
Model DB, DBW Pressure Relief Valve
Hydraulic Application: Pressure relief valves, pilot operated

Key features:
- Sizes 6 to 30
- For subplate mounting (“P”): Porting pattern to DIN 24340 form E and ISO 6264
- For block installation (“C”)
- For threaded connection (“G”)
- For flanged connection (“F”)
- As cartridge valve (“K”)
- Solenoid operated unloading via built-on directional spool valve or directional poppet valve
- Switching shock damping, optional (type DBW. only)
- Type-tested safety valves in accordance with Pressure Equipment Directive 97/23/EC
- 4 optional adjustment types:
- Rotary knob
- Sleeve with hexagon and protective cap
- Lockable rotary knob with scale
- Rotary knob with scale
Download DB, DBW Pressure Relief Valve Data Sheets

DB.K Series 4X (Size 6 and 10)
DB.K Series 4X (Size 10 - 32)
DB(W)...W65 Series 1X; 4XRA 25 818 (Size 10 and 25)
|
|
 |
|
|
 |

Data Sheet (PDF) RA 26 391
|
 |
Model DZ Pressure Relief Valve
Hydraulic Application: Pressure sequencing valves, pilot operated

Key features:
- Sizes 10, 25, 32
- For subplate mounting (“P”): Porting pattern to DIN 24340 form D and ISO 5781
- For block installation (“C”)
- Suitable for use as preload, sequencing and switchover valve
- 4 optional adjustment types:
- Rotary knob
- Sleeve with hexagon and protective cap
- Lockable rotary knob with scale
- Rotary knob with scale
- Check valve, optional
Download DZ Pressure Relief Valve Data Sheet
|
|
 |

Data Sheet (PDF) RA 26 570 (Size 6) RA 26 585 (Size 10)
|
 |
Model ZDR.D Pressure Relief Valve
Hydraulic Application: Pressure reducing valves in sandwich plate design, direct operated

Key features:
- Sizes 6 and 10
- Porting pattern to DIN 24340 form A and ISO 4401
- Pressure reduction in channel A, B or P
- 4 pressure stages: 25, 75, 150, 210 bar
- 4 optional adjustment types:
- Rotary knob
- Sleeve with hexagon and protective cap
- Lockable rotary knob with scale
- Rotary knob with scale
- Check valve, optional
Download ZDR.D Pressure Relief Valve Data Sheets

Pressure reducing valve, direct operated, Type ZDR 6 D (Size 6)
Pressure reducing valve, direct operated, Type ZDR 10 D (Size 10)
|
|
 |
|
|
 |

Data Sheet (PDF) RA 26 861
|
 |
Model ZDR10V Pressure Relief Valve
Hydraulic Application: Pressure reducing valves in sandwich plate design, pilot operated

Key features:
- Size 10
- Porting pattern to DIN 24340 form A and ISO 4401
- Pressure reduction in channel A, B or P
- 4 pressure stages: 50, 100, 200, 315 bar
- 4 optional adjustment types:
- Rotary knob
- Sleeve with hexagon and protective cap
- Lockable rotary knob with scale
- Rotary knob with scale
- Check valve, optional
Download ZDR10V Pressure Relief Valve Data Sheet
|
|
 |
|
|
 |

Data Sheet (PDF) RA 26 850 (Size 10, 3X) RA 26 892 (Size 10-30, 5X)
|
 |
Model DR Pressure Relief Valve
Hydraulic Application: Pressure reducing valves, pilot operated

Key features:
- Sizes 10 to 30
- For subplate mounting (“P”): Porting pattern to DIN 24340 form D and ISO 5781
- For block installation (“C”)
- For threaded connection (“G”)
- As cartridge valve (“K”)
- 4 pressure stages
- 4 optional adjustment types:
- Rotary knob
- Sleeve with hexagon and protective cap
- Lockable rotary knob with scale
- Rotary knob with scale
- Check valve, optional (with version “P” only)
Download DR Pressure Relief Valve Data Sheet

Pressure reducing valve, pilot operated, Type DR 10 K (Size 10, 3X)
Pressure reducing valve, pilot operated, DR (Size 10-30, 5X)
|
|
 |
|
|
 |
For more information or to order brochures and catalogs, contact your nearest distributor.

|
|
|
|
|
|