Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Industrial Hydraulics
Products
Accumulators
Cylinders
Electronics
Manifolds
Motors
Power Units
Proportional & Servo Valves
Pumps
Standard Valves
Directional Control Valves
Flow Control Valves
Pressure Control / Pressure Relief Valves
Check/Non-Return Valves
Prefill Valves
Compact Hydraulic Valves
Valve Accessories
Subplates
General Information
Interactive Catalog System
BOSCH Branded Products
Filters
Industries
Documentation and Resources
Service
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
Search Search   Contact Contact   Sitemap Sitemap  
image x  

Standard Valves
Hydraulic Check / Non-Return Valves
A Range of Valves Sizes for your Hydraulics Applications

Applicable to circuits where fluid flow must move in one direction, Bosch Rexroth in-line, subplate mounted, and cavity type hydraulic check valves in either direct or pilot operated configurations provide line contact seating arrangements to prevent fluid leakage in the undesired direction.

Guided poppets in line contact with hardened seats provide a dependable, mechanical “check” function. Plus Rexroth provides a wide range of valve sizes, from a fraction of an inch to several inches in nominal diameter, to give plant operators and OEMS all the options you need to satisfy a broad spectrum of hydraulics application requirements.



Model Z1S Check Control Valves
Data Sheet (PDF)
RE 21 534 (Size 6)
RE 21 536 (Size 10)

Model Z1S Check Control Valves
Hydraulics Application: Check valves of sandwich plate design

Key features:
  • Sizes 6 and 10
  • Porting pattern to DIN 24340 form A and ISO 4401
  • Various isolating functions
  • Various opening pressures
  • Size 6 (component series 4X):
    • Check valve made of carbon fiber reinforced plastic
    • Tightness improved as compared with previous version with metal seal
    • Excellent compatibility with various hydraulic fluids
  • Size 10 (component series 3X): optionally with
    • Metal seal (“–”)
    • Soft seal (“W4”) (please note restrictions with regard to flow volume!)
Download Check Control Valves Data Sheet

Check valve, Z1S (Size 6)
Check valve, Z1S (Size 10)


Model S Check valves
Data Sheet (PDF)
RE 20 375

Model S Check valves

Key features:
  • Sizes 6 to 30
  • Leak-free isolation in one direction
  • For threaded connection
  • Various opening pressures
  • Optional surface coating
  • Special media (e.g. emulsion, water) on inquiry
Download S Check valves Data Sheet


Model M-SR Check Control Valve
Data Sheet (PDF)
RE 20 380

Model M-SR Check Control Valve
Hydraulics Application: Plug-in check valve

Key features:
  • Sizes 6 to 30
  • Leak-free isolation in one direction
  • Plug screw with pipe thread or metric ISO thread
  • For block installation:
    • Plug-in right-angled valve (“KE”)
    • Plug-in straight valve (“KD”)
  • Various opening pressures
  • Special media (e.g. emulsion, water) on inquiry
Download M-SR Check Control Valve Data Sheet


Model Z2S Check Control Valve
Data Sheet (PDF)
RE 21 548 (Size 6)
RE 21 553 (Size 10)
RE 21 558 (Size 16)
RE 21 564 (Size 22)

Model Z2S Check Control Valve
Hydraulics Application: Pilot operated check valves in sandwich plate design

Key features:
  • Sizes 6 to 22
  • Porting pattern to DIN 24340 form A and ISO 4401
  • For the leak-free isolation of one or two actuator ports
  • Various opening pressures
Download Z2S Check Control Valve Data Sheets

Z2S (Size 6, 16 GPM)
Z2S 10 (Size 10, 120 GPM)
Z2S 16 (Size 16, 80 GPM)
Z2S 22 (Size 25, 118 GPM)


Model Z2SRK Check Control Valve
Data Sheet (PDF)
RE 21 543 (Size 6)
RE 21 549 (Size 10)

Model Z2SRK Check Control Valve
Hydraulics Application: Pilot operated check valves in sandwich plate design (210 bar version)
  • Sizes 6 and 10
  • Porting pattern to DIN 24340 form A and ISO 4401
  • For the leak-free isolation of two actuator ports
Download Z2SRK Check Control Valve Data Sheets

Z2SRK 6 (Size 6, 10.5 GPM)
Z2SRK 10 (Size10, 21 GPM)



Model SV and SL Check Control Valve
Data Sheet (PDF)
RA 21 468

Model SV and SL Check Control Valve
Hydraulics Application: Hydraulically pilot operated check valves

Key features:
  • Sizes 6 to 150
  • With optional leak connection (sizes 6 to 10 only)
  • With optional pre-decompression (sizes 10 to 32 only)
  • For subplate mounting (“P”):
    • Size 6: Porting pattern to DIN 24340 form A and ISO 4401, Subplates to RE 45052
    • Sizes 10 to 32: Porting pattern to DIN 24340 form D and ISO 5781, Subplates to RE 45062
  • For threaded connection (“G”) (sizes 10 to 32 only)
  • For flanged connection (“G”) (sizes 52 to 150 only)
    • Connection flange to RE 45501
  • Various opening pressures
Download SV and SL Check Control Valve Data Sheet


Model RV Check Control Valve
Data Sheet (PDF)
RA 20 390

Model RV Check Control Valve

Key features:
  • Sizes 6 to 40
  • Threaded in-line mounting
Download RV Check Control Valve Data Sheet




For more information or to order brochures and catalogs, contact your nearest distributor.

Literature
Intelligent Hydraulics in New Dimensions – RA 09879 (PDF)
Take Action
Sign up to receive WEB letter - Industry News
Expert Help
Training
Sign up to receive e-newsletter - Press Releases
Return
Products Overview