
|
| Axial Piston Units |
| Variable Motors |
 |
With variable displacement motors from Rexroth, you get systems suited for both open- and closed-system hydrostatic drives and can choose a plug-in design that gets mobile machinery up to speed quickly in rugged applications like construction.

Learn more about the many Rexroth mobile hydraulics choices.

|

|

Data Sheet (PDF) RA-A 91 604, Series 63
|
 |
Model Code AA6VM, Series 63
Variable Displacement Motor
Open and Closed Circuits

Key Features:
- Sizes: 28 to 1000
- Nominal pressure up to 5800 psi (400 bar) for specific sizes
- Wide control range (can be swiveled to zero), high speeds and high torque
- Optional counterbalance valve, flushing and boost pressure valve
- Optional swivel angle indicator (sizes 250...1000)
Find out more about the Rexroth AA6VM Variable Displacement Motor (PDF)
|
|
 |

Data Sheet (PDF) RA-A 91 610, Series 71 RE 91 616, VE Design
|
 |
Model Code A6VM, Series 71
Variable Displacement Motor
Open and Closed Circuits

Key Features:
- Sizes: 60 to 215
- Sizes: 60 to 170 (Plug-in version VE)
- Nominal pressure: 6500 psi (450 bar)
- Peak pressure: 7250 psi (500 bar)
- For applications in the high pressure range
- Wide control range (can be swiveled to zero), high speeds and high torque
- High power density
- Good slow-running and starting characteristics
- Large variety of controls
- Optional integrated or built-on flushing and boost pressure valves
Find out more about the Rexroth A6VM Variable Displacement Motor (PDF)
|
|
 |

Data Sheet (PDF) RE 91 606
|
 |
Model Code A6VE
Variable Displacement Motor, Plug-in Design
Open and Closed Circuits

Key Features:
- Sizes: 28 to 250
- Nominal pressure up to 5800 psi (400 bar) for specific sizes
- Plug-in motor for installation in mechanical gearboxes
- Wide control range (can be swiveled over zero), high speeds and high torque
- Optional integrated or built-on flushing and boost pressure valves
- Counterbalance valve integrated into the port plate, sizes 55 - 250
Get additional information about the A6VE Variable Displacement Motor (PDF)
|
|
 |

Data Sheet (PDF) RA 91 703-A
|
 |
Model Code A10VM / A10VE
Dual Displacement Motor, Standard & Plug-in Design
Open and Closed Circuits

Key Features:
- Sizes: 28 to 85
- Nominal pressure 4000 psi (280 bar)
- Peak pressure 5100 psi (350 bar)
- Hydraulic or electrical two-point control
- Plug-in version preferably for installation in mechanical gearboxes
Learn more about the A10VM & A10VE, Series 52 Dual Displacement Motor (PDF)
|
|
 |
|
|
|
|
|
|