
|
| Products |
| Radial Piston Motors |
 |
Rexroth MCR radial piston motors are slow-running mobile hydraulics motors that provide dependable hydrostatic power using the multiple-stroke principle, optimizing the relationship between roll diameter and cam profile inside the central hydraulic power unit. Result: The best possible balance of hydraulic forces between piston and cam path – which lengthens the piston motor’s service life. A step-piston or a high-displacement power unit can be counted on for a very compact drive unit with high power density, and MCR motors can be used with both open and closed electronic circuits.

Rexroth radial piston motors offer hydraulic solutions in agriculture, construction, forestry, material handling & mining & oilfield.

|

|

Data Sheet (PDF) RE 15 205
|
 |
Model Code MCR 03, Series 3X
Radial Piston Motor, Multi-Stroke Design

Key Features:
- Size 160 to 400
- Maximum output torque 2300 Nm
- Speed up to 875 rpm
- Open and Closed Circuits
- Available with bi-directional two speed, integrated flushing and speed sensor
Get more details on the Rexroth MCR 03, Radial Piston Motor
|
|
 |

Data Sheet (PDF) RE 15 206
|
 |
Model Code MCR 05, Series 3X
Radial Piston Motor, Multi-Stroke Design

Key Features:
- Size 380 to 820
- Torque output up to 4900 Nm
- Speed up to 570 rpm
- Open and Closed Circuits
- Available with bi-directional two speed, integrated flushing and speed sensor
Learn more about the standard MCR 05 frames available
|
|
 |

Data Sheet (PDF) RE 15 214
|
 |
Model Code MCR-X, Series 3X
Radial Piston Motor for Slew Drives

Key Features:
- Size 160 to 820
- Maximum pressure 4350 psi
- Torque output up to 3700 Nm
- Open Circuits
Learn more about the MCR-X Slew Drive Motor
|
|
 |

Data Sheet (PDF) RE 15 221
|
 |
Model Code MCR-T, Series 3X
Radial Piston Motor for Tracked Drives

Key Features:
- Size 380 to 1340
- Differential pressure up to 6525 psi
- Torque output up to 8640 Nm
- Speed up to 475 rpm
- Open and Closed Circuits
Learn more about the MCR-T Track Drive Motor
|
|
 |

Data Sheet (PDF) RE 15 207
|
 |
Model Code MCR 10, Series 3X
Radial Piston Motor, Multi-Stroke Design

Key Features:
- Sizes 780 to 1340
- Maximum output torque 8000 Nm
Get more MCR 10, Radial Piston Motor information.
|
|
 |

Data Sheet (PDF) RE 15 208
|
 |
Model Code MCR 15, Series 3X
Radial Piston Motor, Multi-Stroke Design

Key Features:
- Sizes 1130 to 2150
- Maximum output torque 13700 Nm
Learn more about the MCR 15, Radial Piston Motor.
|
|
 |

Data Sheet (PDF) RE 15 209
|
 |
Model Code MCR 20, Series 3X
Radial Piston Motor, Multi-Stroke Design

Key Features:
- Sizes 1750 to 3000
- Maximum output torque 17000 Nm
Get more information on MCR 20, Radial Piston Motor.

|
|
 |
| Contact us to find a radial piston motor for your application.
|
|
|
|
|
|
|
|