Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Mobile Hydraulics
Products
Axial Piston Units
External Gear Units
Radial Piston Motors
Mobile Controls
Control Blocks
Mobile Valves
Pilot Control Devices
Power Brakes
Steering Units
Central Hydraulics and Hitch Control for Tractors
Compact Hydraulics
Gear Drives
Mobile Electronics
Filters
Accumulators
Fluid Information
Systems & Functional Modules
Industries
Trends and Topics
Documentation and Resources
Service
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

Mobile Controls
Mobile Valves

If you’re looking for a Rexroth mobile hydraulics valve for virtually any application, this is the place to find it – you can choose from flow dividers, stabilizing modules, directional valves, proportional valves, pressure relief valves, and more. These mobile valves add reliability and dependability to already-impressive Rexroth electrohydraulic solutions.

Find the right mobile valve from the many choices below. Or contact us for more information on finding the external gear pump for your application.



Rexroth RTM flow divider
Data Sheet (PDF)
RE 64 592

Model Code RTM
Traction Module (Flow Divider)

Key Features:
  • Size 16, 25
  • Hydraulic differential lock for hydrostatically driven vehicles
  • Operating pressure maximum: 500 bar
  • Volume flow maximum: 160 L/min (size 16), 440 L/min (size 25)
Get more information on the Rexroth RTM Flow Divider (PDF).

Rexroth RSM2 stabilizing module
Data Sheet (PDF)
RE 64 614
RE 64 617
RE 64 618

Model Code RSM2
Stabilizing Module

Key Features:
  • The stabilizing module reduces pitching movements on wheeled vehicles that effect the vehicle and driver.
  • Shorter braking distance
  • Higher comfort for the driver
  • Size 10: Nominal flow 80 L/min
  • Size 16: Nominal flow 150 L/min
  • Size 25: Nominal flow 300 L/min
Find out more about the RSM2-10, RSM2-16, and RSM2-25 Stabilizing Modules (PDF).

Rexroth MHRB pipe burst safety valve
Data Sheet (PDF)
RE 64 623

Model Code MHRB
Pipe Burst Safety Valve

Key Features:
  • Used in excavators, excavator loaders, cranes
  • No lowering of the load in the neutral position
  • Sizes 16 and 22
  • Maximum operating pressure 350 bar
  • Maximum flow:
    • Size 16 200 L/min
    • Size 22 400 L/min
More information about the MHRB Pipe Burst Safety Valve (PDF) can be found here.

Rexroth Check-Q-Meter
Data Sheet (PDF)
RE 27 551

Model Code FD
Check-Q-Meter

Key Features:
  • Sizes 12 to 32
  • Max. Operating Pressure: 420 bar
  • Max. Flow: 80 to 560 L/min
  • Pilot operated check valve (leak-free)
  • Used in hydraulic systems for load-independent speed control of hydraulic motors and cylinders with pulling loads
Download more Check-Q-Meter (PDF) information here.


Rexroth MHSTE, Series 2X
Data Sheet (PDF)
RE 64 571

Model Code MHSTE
Pilot Oil Supply

Key Features:
  • Valve combination to supply pilot control devices with reduced pressure
  • Can be connected to one or two high pressure circuits on the primary side
Learn more about Pilot Oil Supply (PDF)

Rexroth shut-off valve
Data Sheet (PDF)
RE 20 402

Shut-off Valves
Model Codes 053240..., 0532905..., 1530147...


Key Features:
  • Applications: Material-handling systems, agricultural and municipal vehicles and general market
  • Connection designed for pipeline installation and block installation (without housing)
  • Seat valve design
Get more information on Rexroth Shut-off Valves (PDF).


Rexroth 0532 pressure relief valve
Data Sheet (PDF)
RE 25 860

Pressure Relief Valves
Model Code 0532...

Key Features:
  • Applications: Material-handling systems, agricultural and municipal vehicles as well as general market
  • Connection designed for pipeline installation and block installation
  • Hand wheel, lead-seal capable, fixed, hand wheel with scale (with and without lock) adjustment methods available
Learn more about Pressure Relief Valves (PDF)

Rexroth flow control valve
Data Sheet (PDF)
RE 27 574

Model Codes VT, VH, VHR
Flow Control Valve

Key Features:
  • Applications: Material-handling systems, agricultural and municipal vehicles and general market
  • Connection designed for pipeline installation
  • Fixed and adjustable options available
More information is available here on VT, VH, VHR Flow Control Valve (PDF).

Contact us for more information on finding the mobile valve for your application.
Literature
Information
Program Guide -
RE 90112/12.06
(PDF - 3.3 MB)
Take Action
Sign up to receive WEB letter - Industry News
Expert Help
Training
Sign up to receive e-newsletter - Press Releases
Return
Products Overview
 
 
go to top of page | Print | Create PDF