
|
| Mobile Controls |
Pilot Control Devices
|
 |
Rexroth pilot control devices give you a variety of options for mobile hydraulics control solutions, including a variety of design choices, plus two programmable electronic remote control systems for dependable intelligent hydraulics installations.

|

|

Data Sheet (PDF) RE 64 552
|
 |
Model Code 2TH6
Pilot Control in Sandwich Plate Design

Key Features:
- Progressive, sensitive control
- Precise and play-free control characteristics
- Low actuation force at the lever
- Rust-free plunger
Learn more about the 2TH6 Pilot Control Unit (PDF).
|
|
 |

Data Sheet (PDF) RE 64 551
|
 |
Model Code 2TH6R
Pilot Control in Pedal Design

Key Features:
- Progressive, sensitive operation
- Precise control
- Working ports positioned underneath unit
- Control elements protected by rubber sleeve
- Stainless steel plungers and brass plunger guides to prevent corrosion and seizing
Get more information about the 2TH6R Pilot Control Unit (PDF).
|
|
 |

Data Sheet (PDF) RE 64 555
|
 |
Model Codes 4TH5, 4TH6
Hydraulic Pilot Control for Armrest Installation

Key Features:
- Progressive, Sensitive operation
- Low actuation forces
- Low force deviations when lever is actuated (on 4TH5, 4TH6N)
- Numerous ergonomic grips available with various E contacts
- All connections point downwards
Find out more about 4TH5 & 4TH6 Pilot Control Units (PDF).
|
|
 |

Data Sheet (PDF) RE 64 535
|
 |
Model Code TH5NR
Hydraulic Pilot Control with 2 Pedals and Damping System

Key Features:
- Specially designed for mobile machines
- Signal, CAN, Power PWM types available
- Mechanically robust hydraulic remote control components
- Large selection of ergonomic grips with various E-contacts
- Actuator ergonomics compatible with hydraulic remote controls
- Metallic electronic box
Find out more about the TH5NR Pilot Control Unit (PDF).
|
|
 |

Data Sheet (PDF) RE 64 554
|
 |
Model Code TH6NR
Hydraulic Pilot Control with 2 Pedals and Damping System

Key Features:
- Damping system provides softer control of the translation function on tracked vehicles
- The monoblock design of the TH6NR integrates a large number of functions and reduces pipe work
- Available with 4, 5 or 6 actuation ports without alteration of unit dimensions
- More compact than 2 independent pedals side by side
- Control of tracked vehicle translation actuated by foot or hand
Find out more about the TH6NR Pilot Control Unit (PDF).
|
|
 |

Data Sheet (PDF) RE 64 557
|
 |
Model Code THF5
Pilot Control with End Position Lock

Key Features:
- Progressive, sensitive operation
- Precise and play-free control
- Low actuation forces at lever
- Several ergonomic grips with various E contacts (design patents)
- Electro-magnetic end position lock for holding the control lever in its deflected position
Find out more about the THF5 Pilot Control Unit (PDF).
|
|
 |

Data Sheet (PDF) RE 64 553
|
 |
Model Code THF6
Pilot Control with End Position Lock

Key Features:
- Progressive, sensitive operation
- Precise, play-free control
- Low actuation forces at lever
- Several ergonomic grips with various E contacts (design patents)
- Electro-magnetic end position lock at each control port (the control lever need not be held in deflected position)
- Electro-magnetic lock is released by operating a switch on the machine.
- Possible 5th hydraulic control port for additional functions (e.g. control of float position)
Find additional information about the THF6 Pilot Control Unit (PDF) here.
|
|
 |

Data Sheet (PDF) RE 29 881
|
 |
Model Code THE5
Electronic Remote Control

Key Features:
- Specially designed for mobile machines
- Types available: Voltage signal, PWM signal, CAN, Power
- High mechanical robustness of hydraulic remote control components
- Large selection of ergonomic grips with various E-contacts
- on/off rockers or proportional control
- Several types of pedals
- Actuator ergonomics comparable with hydraulic remote controls
- The design ensures an excellent protection of electronics
- Hall effect contactless sensors
Find out more about the Rexroth THE5 Remote Control (PDF)
|
|
 |

Data Sheet (PDF) RE 29 896
|
 |
Model Code EJ
Programmable Electronic Remote Control

Key Features:
- Specially designed for mobile machines forklift truck or tractor type
- Types available: PWM Signal or CAN
- Up to 4 proportional axis integrated
- Large selection of ergonomic grips with various E-contacts on / off rockers or proportional control
- The design ensures an excellent protection of electronics
- Hall effect contactless sensors
Find out more about the EJ Electronic Pilot Control Unit (PDF).
|
|
 |
| Contact us and let us help you find the control valve or remote control for your application.
|
|
|
|
|
|
|
|