Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Mobile Hydraulics
Products
Axial Piston Units
External Gear Units
Radial Piston Motors
Mobile Controls
Control Blocks
Mobile Valves
Pilot Control Devices
Power Brakes
Central Hydraulics and Hitch Control for Tractors
Compact Hydraulics
Gear Drives
Mobile Electronics
Filters
Accumulators
Fluid Information
Systems & Functional Modules
Industries
Trends and Topics
Documentation and Resources
Service
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

Mobile Controls
Power Brakes

Rexroth power brakes offer hydraulic solutions ranging from hand brake valves to remotely powered brake valves and intelligent hydraulic remotely powered brake systems, providing reliable hydraulic braking control for the most rugged applications.



Text for Tool Tip
Data Sheet (PDF)
RA 66 205
RA 66 207

Model Code MB13
Hydraulic Power Brake Valve

Key Features:
  • Offered as single (MS) or dual circuit (MD)
  • Service brake pressure: 22, 30, 39 and 47 bar
  • Compact design, rugged construction
  • Integrated maximum pressure limitation of the brake circuits
  • Brake pressure proportional to actuation force
  • Optional treadle-style foot pedal
Learn more about the MB13-MS or MB13-MD Remotely Powered Brake Valve (PDF).

Rexroth LT05, Series 3X brake valve
Data Sheet (PDF)
RE 66 143

Model Code LT05
Remotely Powered Brake Valve, Single Circuit

Key Features:
  • Nominal braking pressure 60, 80, 100, and 125 bar
  • Compact dimensions
  • Integrated, maximum-pressure limitation of braking circuit
  • Braking pressure proportional to operating force
  • Low hysteresis
Here is more information about the Rexroth LT05 Remotely Powered Brake Valve (PDF).


Rexroth LT06, Series 3X brake valve
Data Sheet (PDF)
RE 66 191

Model Code LT06
Accumulator Charging Valve

Key Features:
  • Maximum operating pressure 200 bar
  • Flow 70 L/min
  • Pipe line installation
  • Simple installation
  • Accumulator pressure-orientated pump loading during loading process
Learn more about LT06 Accumulator Loading Valve (PDF).


Rexroth LT07, Series 2X brake valve
Data Sheet (PDF)
RE 66 146

Model Code LT07
Remotely Powered Brake Valve, Dual Circuit

Key Features:
  • Nominal braking pressures 60; 80; and 100 bar
  • Pipe line installation
  • Small installation dimensions
  • Integrated maximum pressure limitation of the braking circuit
Find out more about the LT07 Remotely Powered Brake Valve (PDF).


Rexroth LT08, Series 2X brake valve
Data Sheet (PDF)
RE 66 148

Model Code LT08
Hand Brake Valve

Key Features:
  • Pipeline installation
  • Integrated maximum pressure relief
  • Good precision control
  • Mechanically operated
More information on the LT08 Hand Brake Valve can be found here (PDF).


Rexroth LT09, Series 2X brake valve
Data Sheet (PDF)
RE 66 153

Model Code LT09
Relay Valve

Key Features:
  • Ideal for vehicles with very long brake lines or very large brake cylinder volumes
  • Connection placed directly at the axis that needs to decelerate
Learn more about the LT09 Relay Valve (PDF).


Rexroth LT12, Series 3X brake system
Data Sheet (PDF)
RE 66 218

Model Code LT12
Remotely Powered Brake System

Key Features:
  • Simple and quick installation
  • Piping is reduced to a minimum
  • Integration into existing hydraulic systems is possible
  • Fast response times
Get more information about the LT12 Remotely Powered Brake System (PDF).


Rexroth LT13, Series 3X brake system
Data Sheet (PDF)
RE 66 221

Model Code LT13
Remotely Powered Brake System

Key Features:
  • Pressure stages 60; 80; 100; 120 bar
  • Simple and quick installation
  • Piping is reduced to a minimum
  • Small space requirement
Find out more about the LT13 Remotely Powered Brake System (PDF).


Rexroth LT17, Series 4X brake system
Data Sheet (PDF)
RE 66 228

Model Code LT17
Remotely Powered Brake System

Key Features:
  • Brake pressures 60; 80; 100; 125 bar
  • The accumulator loading valve and the 2-circuit brake valve are combined to form the compact brake valve LT17.
Get additional information about the LT17 Remotely Powered Brake System (PDF).


Rexroth LT31, Series 1X brake valve
Data Sheet (PDF)
RE 66 227

Model Code LT31
Remotely Powered Brake Valve, Inching

Key Features:
  • Brake pressures 60; 80; 100 bar
  • Inching pressure 25 bar
  • Line mounting
  • All connections on one side
  • Integrated inching valve
Find more information on the LT31 Remotely Powered Brake Valve (PDF).


Text for Tool Tip
Data Sheet (PDF)
RE 66 154

Model Code LT10
Steering Brake Valve

Key Features:
  • Small installation dimensions
  • Identical braking pressure at both rear wheels while the brake pedal is coupled
Download information about the LT10 Steering Brake Valve (PDF).

Text for Tool Tip
Data Sheet (PDF)
RE 66 137

Model Code BV1 & BV3
Trailer Brake Valve

Key Features:
  • Priority function for hydraulic trailer brake for use in OC or LS systems
  • Proportional deceleration between tractor and trailer
Download information about the BV Trailer Brake Valve (PDF).

Rexroth MB08 brake valve
Data Sheet (PDF)
RA 66 138
RA 66 140

Model Code MB08
Remotely Powered Brake Valve

Key Features:
  • Offered as single (HMS) or dual circuit (HMD)
  • Compact
  • Line Mounted
  • Precise brake line pressure control
  • Low hysteresis
Learn more about the MB08-HMS or MB08-HMD Remotely Powered Brake Valve (PDF).


Contact us for more information on finding the PRODUCT TYPE for your application.
Literature
Information
Program Guide -
RE 90112/12.06
(PDF - 3.3 MB)
Take Action
Sign up to receive WEB letter - Industry News
Expert Help
Training
Sign up to receive e-newsletter - Press Releases
Return
Products Overview
 
 
go to top of page | Print | Create PDF