image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth.com
Bosch Rexroth Corp.
Mobile Hydraulics
GoTo Products
Focused Delivery Program
Your Partner in Performance
Technology Updates
Products
Axial Piston Units
External Gear Units
Radial Piston Motors
Mobile Controls
Control Blocks
Mobile Valves
Pilot Control Devices
Power Brakes
Steering Units
Central Hydraulics and Hitch Control for Tractors
Compact Hydraulics
Gear Drives
Mobile Electronics
General Information
Brochures & Catalogs
Markets and Applications
Service
Training
Expert Help
Sales Locations
E-mail Newsletter Signup
Bosch Rexroth USA
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Mobile Controls

Control Blocks

Image Desc
If your mobile hydraulics need is for a high-pressure load sensing control valve, a LUDV flow sharing control valve, a compact valve block, a load sensing control valve, a directional or an open center control valve, Rexroth has the hydraulic product you need. We have a product for virtually any application: lift trucks, stackers, construction equipment and more.


Image Desc
Rexroth M4-12 Series 2X control valve
Data Sheet (PDF)
RE 64 276/08.08

Image Desc Model Code M4-12, Series 2X
High Pressure Load Sensing Control Valve

Key Features:
  • Flow: 35 GPM
  • Nominal Pressure: 350 bar (pump side)
  • Nominal Pressure: 420 bar (actuator side)
  • Load pressure-compensated
  • High repeatability
  • Adjustable by means of stroke limiter
Learn more about the Rexroth M4-12, Series 2X High Pressure Load Sensing Control Valve (PDF).


Image Desc
Rexroth M4-15 Series 2X control valve
Data Sheet (PDF)
RE 64 283/10.08

Image Desc Model Code M4-15, Series 2X
High Pressure Load Sensing Control Valve

Key Features:
  • Flow: 53 GPM
  • Nominal Pressure: 350 bar (pump side)
  • Nominal Pressure: 420 bar (actuator side)
  • Load pressure-compensated
  • High repeatability
  • Can be adjusted via stroke limiter
The Rexroth M4-15, Series 2X High Pressure Load Sensing Control Valve (PDF).

Image Desc
Rexroth M4-22 Series 1X control valve
Data Sheet (PDF)
RE 64 279/06.05

Image Desc Model Code M4-22, Series 1X
High Pressure Load Sensing Control Valve

Key Features:
  • Flow: 105 GPM
  • Nominal Pressure: 350 bar (pump side)
  • Nominal Pressure: 420 bar (actuator side)
  • Load pressure-compensated
  • High repeatability
  • Low hysteresis
  • Adjustable via stroke limiter
Get more data on the M4-22, Series 1X Pressure Load Sensing Control Valve (PDF).


Image Desc
Rexroth M6-15 Series 1X control valve
Data Sheet (PDF)
RE 64 284/06.06

Image Desc Model Code M6-15, Series 1X
High Pressure, LUDV Flow Sharing Control Valve

Key Features:
  • Flow: 42 GPM
  • Load pressure compensated
  • High repeatability accuracy
  • Low hysteresis
  • Adjustable via stroke limiter
Learn more about the M6-15 Series 1X High Pressure LUDV Flow Sharing Control Valve (PDF).


Image Desc
Rexroth M6-22 Series 1X control valve
Data Sheet (PDF)
RE 64 286/06.06

Image Desc Model Code M6-22, Series 1X
High Pressure, LUDV Flow Sharing Control Valve

Key Features:
  • Flow: 80 GPM
  • Nominal Pressure: 350 bar (pump side)
  • Nominal Pressure: 420 bar (actuator side)
  • Maximum flow capabilities
  • Pump side: 350 L/min
  • Actuator side: 300 L/min
Get more information on the M6-22 Series 1X LUDV Flow Sharing Pressure Control Valve (PDF).



Image Desc
Rexroth M8 Seires 1X control valve
Data Sheet (PDF)
RE 64 294/06.03

Image Desc Model Code M8, Series 1X
Compact Valve Block

Key Features:
  • Flow: 118 GPM
  • Max control pressure: 350 bar (pump side)
  • Max control pressure: 420 bar (actuator side)
  • Maximum flow 2 x 450 L/min
Find out more abou the M8, Series 1X Compact Valve Block (PDF).


Image Desc
Rexroth M7 Series 3X control valve
Data Sheet (PDF)
RE 64 295/05.06

Image Desc Model Code M7, Series 3X
High Pressure LUDV Flow Sharing Control Valve

Key Features:
  • Flow: 105 GPM
  • Nominal pressure: 380 bar (pump side)
  • Nominal pressure: 420 bar (actuator side)
  • Nominal flow: 400 L/min
  • Section: 400 L/min
  • Inlet: 400 L/min
Learn more about the M7, Series 3X Pressure LUDV Flow Sharing Control Valve (PDF).

Image Desc
Rexroth MO16, 22 and 32, Series 1X high pressure mobile control valve
Data Sheet (PDF)
RE 64 354/06.03

Image Desc Model Codes MO16, 22 and 32, Series 1X
High Pressure Mobile Control Valve

Key Features:
  • Flow: 108 GPM
  • Maximum control pressure:
  • Pump side: 350 bar
  • Actuator side: 420 bar
  • Maximum flow : 410 L/min
More MO16, 22 and 32, Series 1X High Pressure Mobile Control Valve information is available (PDF)

Image Desc
Rexroth SM12 Series 1X control valve
Data Sheet (PDF)
RE 64 122/05.03

Image Desc Model Code SM12, Series 1X
Mobile control block
(6-way version, sandwich plate design)

Key Features:
  • Flow: 18 GPM
  • Maximum pressure, pump side 250 / 35 bar
  • Maximum pressure, actuator side 300 / 40 bar
  • Flow at each directional valve element 70 L/mn
Learn more about the SM12, Series 1X Control Valve (PDF).

Image Desc
Rexroth SP08 control valve
Data Sheet (PDF)
RE 64 139/05.06

Image Desc Model Code SP08
Load Sensing Control Valve

Key Features:
  • Flow: 16 GPM
  • Load pressure-compensated
  • High repeatability
  • Low hysteresis
  • Adjustable
Here's more detail on the SP08 Sensing Control Valve (PDF).

Image Desc
Rexroth SB12 control valve
Data Sheet (PDF)
RE 64 386/09.09

Image Desc Model Code SB12
Load Sensing Control Valve

Key Features:
  • Flow: 18 GPM
  • Nominal pressure: P nom = 250 bar
  • Volumetric flow rate: Qmax Lift = 100 l/min
  • Load Sensing system
Get more details about the SB12 Control Valve (PDF).


Image Desc
Rexroth SB1-OC control valve
Data Sheet (PDF)
RE 66 130/03.09

Image Desc Model Code SB23
Load Sensing Control Valve

Key Features:
  • Flow: 26 GPM
  • Nominal pressure: P nom = 250 bar
  • Volumetric flow rate: Qmax Lift = 100 l/min
  • Mechanical and pilot controlled electrohydraulic actuation
Find out more about the SB23 Load Sensing Control Valve (PDF).

Image Desc
You can also get additional information about the complete variety of Rexroth mobile hydraulic machinery systems.
Image Desc Image Desc
Image Desc
image x
image x Literature image x
image x
image x
image x
image x image x Information
Program Guide -
RE 90112/12.06
(PDF - 3.3 MB)
image x
image x
image x Take Action image x
image x
image x image x Sign up to receive WEB letter - Industry News image x
image x image x Expert Help image x
image x image x Training image x
image x image x Sign up to receive e-newsletter - Press Releases image x
image x
image x Return image x
image x
image x image x Products Overview image x
image x
image x
 
 
go to top of page | Print