|
 |
| Electric Drives and Controls - Market Segments |
| Resistance Welding |
 |
|
|
 |
Product Updates

Rexroths IndraDyn L Series Revolutionizes Linear Drive Systems

For the first time, the main requirements for linear motors have been combined in a single motor concept, resulting in considerable advantages for the user and expanding the use of economic linear motors in a wide range of applications. Prominent features of the IndraDyn L motors, a new generation of permanent-magnet linear motors, include a high degree of both continuous and maximum output, compact design, and very low force ripple.

More info. (WORD 255K)

Rexroth Announces the IndraDyn A Induction Motor

Rexroths latest addition to its broad range of induction motors, the IndraDyn A, satisfies the 1 to 100 kW power range and offers complete IP65 protection, including an IP65 cooling fan. Universal, modular construction provides the air-cooled and water-cooled IndraDyn A induction motors with servicing and preventive maintenance advantages. For example, a fan can be replaced in minutes even with the motor running. The motors are also designed for operation under harsh conditions. This offers substantial benefits when used in plastics machine automation.

More info. (WORD 137K)

IndraDyn T from Rexroth: Torque Motor Rated at 4,500 Nm

Thanks to direct electric drive technology, Rexroth is offering peak power from the new IndraDyn T series of torque motors. The newly developed series is comprised of motors ranging in sizes offering maximum torque ratings of up to 4,500 Newton meters and speeds ranging from 100 to 1,200 rpm. At the same time IndraDyn T offers high accuracy and fast dynamic response with an extremely low degree of torque ripple.

More info. (WORD 139K)
|
|
|
|
|
|