Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Electric Drives and Controls
Products
Cables & Connectors
CNC Systems
Drive Technology
HMIs
I/O Systems
Motors & Gearboxes
PAC/Combined Motion-Logic Systems
PLCs
Resistance Welding
Sytronix Variable Speed Pump Drives
Tightening Systems
Industries
Trends and Topics
Documentation and Downloads
Service
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

Electric Drives and Controls
Machine Drive Systems
IndraDrive motion control drive
IndraDrive drive systems

Enhance the power, flexibility and performance of a wide range of machine functions with Rexroth IndraDrive intelligent drives and power supplies. IndraDrive machine drive systems provide the intelligent drive electronics today’s manufacturers and machine OEMs need to satisfy the demands of today’s complex single and multi-axis production systems. Rexroth IndraDrive intelligent electronics provide a state-of-the-art platform to implement advanced drive-based distributed intelligence automation strategies, increasing the modularity and scalable flexibility of machine design.
IndraMotion MLD
IndraMotion MLD
Featured Product: IndraMotion MLD

IndraMotion MLD combines motion and PLC functions to form a modern open automation platform for modu lar machine designs. The distributed control architecture establishes a compact motion-logic system, based on the scalable IndraDrive platform, so that higher-order controls are no longer necessary. IndraDrive MLD offers:
  • Open/scalable format and multiple communication possibilities
  • Simplified engineering with access to turnkey applications and technical function blocks
  • Drive-integrated motion-control, use for simple single-axis control or for up to 10 axes
  • Fewer interfaces speeding reaction times
  • Certified safety technology
Find out how IndraMotion MLD can help you - including a demo of setup in IndraWorks. Watch the video!

Learn more about IndraMotion MLD

IndraDrive Safety Functions Certified

A key advantage of the Rexroth IndraDrive family of intelligent drives is our advanced suite of drive-integrated safety functions. These have recently been certified in compliance with the following latest EN ISO and IEC industry standards: EN ISO 13849-1:2008, EN 62061:2005, EN 61800-5-2:2007 and IEC 61508:1998-2000. Rexroth IndraDrive drives are also certified comply with the requirements for machines defined in the EC machine directive 98/37/EC (valid until 2009-12-28) and 2006/42/EC (valid from 2009-12-29).


IndraDrive Drive Systems

For applications ranging from standard to high-end, IndraDrive drive controls, power supply units and auxiliary components provide a complete hardware platform for your drive system. Integrated motion and logic, extensive technical functionality, certified safety technology and standardized interfaces enable engineering flexibility and fast, efficient machine configuration:


 IndraDrive Drive Systems  Description 
 Compact Drives without an integrated power supply (HMS/D) Single-Axis & Dual-Axis Inverters with Maximum Currents from 20 A to 350 A 
 Compact Drives with an integrated power supply (HCS) Power Range from 1.5 to 75 kW with Maximum Currents from 11 to 210 A 
 Drive Control Wide range of control units for standard to high-end applications 
 IndraMotion MLD Decrease design time and increase efficiency - Motion control in the drive for up to 10 axis 
 Power Supplies Both Regenerative and Non-Regenerative Infeeding Power Supplies from 18 kW to 120 kW 
 Auxiliary Components Complete selection of filters, resistors, capacitors, etc. - Accessories for every circumstance 


Integrated Motor-Drive: IndraDrive Mi

With IndraDrive Mi, Rexroth introduces another milestone in drive technology – electronic control system and servo motor combined in one ultra-compact unit. This award-winning design lets you reduce control cabinet size up to 70% and can reduce cabling needs up to 85% compared to conventional drive and motor configurations.


 IndraDrive Drive Systems  Description 
 IndraDrive Mi Integrated Motor-Drive Motor, controller and motion logic in one system 


Variable Frequency Drives

When you need reliable, high-performance open-loop variable frequency drives, count on Bosch Rexroth to provide proven VFD systems that are economical, easy to use, and enable you to equip both your open-loop and closed-loop axes with Rexroth drive units.


 Variable Frequency Drives  Description 
 IndraDrive Fc Housed in an ultra-compact book-sized format, it is simple to install and covers the power range from 0.25 kW to 7.5 kW 


IndraDrive Engineering and Operation

Build on the power of IndraDrive intelligent drive electronics with Rexroth’s advanced engineering, operation, safety and firmware packages. User-friendly authoring tools give you a complete application suite for streamlined engineering and configuration.


 IndraDrive Engineering and Operation  Description 
 Firmware Various expansion packages provide electronic synchronization, additional servo functions or main spindle operation 
 IndraWorks Configuration Software Simple and intuitive engineering software framework for all electric control and drive systems 
 Drive-Based Safety Technology Suite of drive-integrated safety features to protect people and maximize machine uptime 
 Indrasize Drive Sizing program Software to create the optimum drive configuration for every application 



Need help? Request applications assistance or contact us.
Case Study
IndraDrive Cs
See how easy it is!
“Setting up the IndraDrive Cs”
(.WMV 37 MB)
Specials
Go To Program
GoTo Products
Literature
IndraDrive Drives Brochure (PDF 1.47 MB)
IndraDrive Drive System Catalog (PDF 9.6 MB)
More Information
Find a Distributor
Get Application Assistance
Subscribe to E-news
Contact Us