Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Electric Drives and Controls
Products
Cables & Connectors
CNC Systems
Drive Technology
HMIs
I/O Systems
Motors & Gearboxes
PAC/Combined Motion-Logic Systems
PLCs
Resistance Welding
Sytronix Variable Speed Pump Drives
Tightening Systems
Industries
Trends and Topics
Documentation and Downloads
Service
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

Electric Drives and Controls
Programmable Logic Controllers
Rexroth automation PLC
Rexroth PLCs



Bosch Rexroth IndraLogic PLC systems, based on a uniform platform from the PC, over the controller and to the drive, set new standards for open and flexible automation. In conjunction with Rexroth's IndraControl platform and the innovative IndraWorks engineering framework, users get customized PLC systems for their automation concepts.


New! SafeLogic compact - our scalable, easy to program controller with safety built in. Find out more.

IndraControl L65
IndraControl L65
Featured Product: IndraControl L65

The IndraControl L65 PAC has the features you need to meet complex engineering challenges -- scalable hardware, unified programming software, pre-developed functions, robust memory and built-in connectivity. The IndraControl L65 PAC features:
  • 36-MB program memory plus a 1-GHz processor
  • Multitasking capabilities, including ability to run multiple device profiles
  • Support for 64 axes of control
  • Interfaces for Profinet, DeviceNet and SERCOS III buses
Learn more about IndraControl L65 PAC


IndraControl Control Components

IndraControl is the flexible control platform for all of Rexroth's industry-specific solutions. The IndraControl L, P and PPC components are the hardware platform for Rexroth controller-based machine control solutions.

 IndraControl Controllers  Description 
 IndraControl L Controller-based components Space-saving control platform for DIN-rail mounting and installation with reduced wiring complexity 


IndraLogic PLC Systems

Rexroth IndraLogic PLC systems are scalable and available on different hardware platforms. Utilizing the identical PLC runtime system and standard programming with IndraWorks engineering framework, IndraLogic is available in two core configurations:


 IndraLogic Platforms  Description 
 Controller-based PLC Systems Rack-based integrated system offering scalable PLC solutions according to IEC 61131-3 



 SafeLogic Platforms  Description 
 SafeLogic compact PLC Designed for deployment in safety applications on small and mid-size machines 


PLC Configuration and Visualization Software

To speed the design and configuration of your machine’s automation platform, Rexroth offers a comprehensive suite of user-friendly programming tools.


 Automation Software  Description 
 IndraWorks - Control and drive configuration and programming platform Robust, standardized and integrated cross-platform engineering functionality provided for efficient and effective automation system authoring 
 CamBuilder - Electronic cam authoring Engineering software to create and edit electronic cam functions 
 WinStudio - Windows-based visualization Visualization solution for creating graphical applications on all Windows platforms from CE to XP 
 VI-Composer - Graphical development tool Visualization solution for creating graphical applications for all IndraControl VCP compact operator terminals 



WinStudio-compatible 3rd party drivers available
To give developers more flexibility and support using Rexroth WinStudio Windows-based visualization platform, there are now over 100 WinStudio compatible 3rd party drivers you can obtain — just contact your distributors for details.



Need help? Request applications assistance or contact us.
Tech Paper
Programming languages
Understanding IEC 61131-C Programming Languages (PDF 631 KB)
Specials
Go To Program
GoTo Products
Literature
Automation Systems and Control Components Brochure
More Information
Find a Distributor
Get Application Assistance
Subscribe to E-news
Contact Us