Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Electric Drives and Controls
Products
Industries
Trends and Topics
Energy Efficiency
Safety
Engineering Standards
Robotics
Machine and Line Control
Documentation and Downloads
Service
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

Trends and Technology
Robotics
Robotics in Automation
Robotics in Automation
Supporting complex production and assembly processes through sophisticated robotic tools

Robotics are becoming extremely important, in-demand tools in manufacturing platforms for automation-intensive industries ranging from semiconductors, packaging, automotive production to machine tool and heavy industry.

These manufacturers are increasing the use of both Cartesian-type six axis robots and more advanced robots such as SCARA and Delta robots to automate complex manufacturing, assembly and product flow and movement (i.e. packaging, cartoning, palletizing) applications.

These high-level applications demand a high level of control; at the same time, OEMs, systems integrators and manufacturers seek to implement these systems faster, and have easier long-term control over them, since many robotics control platforms have, in the past, required extremely advanced programming and motion control engineering resources.

Learn how Bosch Rexroth answers these challenges through a family of robotics and handling control systems that combine sophisticated performance with user-friendly capabilities designed to ease programming burdens and streamline robotic systems design, implementation and lifecycle operation/management.
distributed intelligence
distributed intelligence
Key Trend: Defining Robotics

Rexroth’s approach to robotic control begins with clearly defining what is meant by robot control and distinguishing it from other types of automation motion control challenges.

A robot control manages the coordinated motion of a kinematics system -- e.g. a robot. Kinematics is a number of axes that moves a Tool Center Point (TCP) such as a gripper, welder, or other tool and interpolates Point-to-Point movements, linear movements and circular movements through a path following programmed speed, acceleration and deceleration parameters.

In a robot control, a coordinate transformation converts machine axis positions (Joint Coordinates) to XYZ (World coordinates). In the control the end points can be programmed in world coordinates or joint coordinates.

Read Tutorial: The Expanding World of Robot Applications (PDF 37 KB)

Case history: Rexroth controls help R.J. Reynolds modernize case packers and robotic palletizers -- read the Packaging World story.
Featured Products: IndraMotion MLC

Rexroth’s advanced IndraMotion MLC (Motion Logic Controller) system provides the advanced high-performance platform for driving a wide range of robotic systems, including Cartesian, Delta, SCARA and other types. We have engineered two robotics IndraMotion MLC solutions, with system components. function logic blocks and programming tools developed specifically to enable faster, more efficient robotic development.
IndraMotion MLC with Robot Control

Suitable for the most sophisticated robotic applications, Rexroth’s IndraMotion MLC Robot Control controls up to 16 robotic kinematics concurrently and up to 64 axes of motion and logic on a single controller. It supports a wide range of high-throughput communication interfaces including SERCOS II and SERCOS III Ethernet /IP (Scanner/Slave) DeviceNet, Profibus (master/slave) and Ethernet TCP/UDP/IP. Key capabilities include:
  • Kinematics with a maximum of 16 axes (positioning, orientation, belt); over 100 Kinematics available
  • Both translation and rotation of default world coordinates supported
  • Motion interpolation fully supported, including point-to-point (joint), linear and circular
  • Programming: Robot axes handled through standard PLCopen function blocks
Get latest details on IndraMotion MLC Robotic Control. Download Presentation.
IndraMotion for Handling
IndraMotion for Handling
IndraMotion for Handling

The ideal system for efficient coordinated-axis motion in fully-automated production environments, IndraMotion for Handling is Rexroth’s turnkey automation solution for a wide range of Cartesian robot-type handling applications. Its advanced features include:
  • Only PLC-based solution for handling systems available
  • Uniform PLC platform according to IEC 61131-3
  • Supports Cartesian kinematics and coordinated PTP movement
  • Up to 6 axis per kinematic, 3 main and 3 orientation axis
  • Includes blended movements, teach-in position, jogging, single step and online display
  • Versatile uses -- fully automated loading/unloading, handing in rough environments, high speed palletizing and pick and place
Get latest details on IndraMotion for Handling. Download Presentation.
Expert Help on Robotics

Our applications engineers can show you the most effective way to use Rexroth controls platforms and other drive and control technologies to create flexible, powerful robotics solutions to drive your automation performance forward. Contact us.
Tech Alerts
Robotics News and Trends
Featured Articles
Ultra Packaging uses IndraMotion MLC to give cartoner a new look (PDF 320 KB)
More Trends
Safety
Engineering Standards
Energy Efficiency
Machine Control
Trends & Technology Home
Stay Informed
What’s New in Drives and Controls
Subscribe to E-news
Talk to an Engineer