|
| Linear Bushings and Shafts |
| Metric Series, Closed Type |
 |
What Does a Standard Linear Bushing Consist of?

- A hardened and ground outer sleeve
- A steel ball retainer (plastic ball retainer in sizes 5 and 8)
- Balls made of anti-friction bearing steel
- Steel snap rings or wiper-type seal rings
What Types of Linear Bushings are Available?
- Closed
- Open
- With or without seals
- Various types of screw-mounting Linear Sets (Standard Linear Bushing with Precision Housing)
- Adjustable and open-type Standard Linear Bushings are also available with resist corrosion protection (yellow chromatized zinc-iron coating) and a special version (black chromatized)
Get detailed information about Rexroth's Metric Series of Closed Type Linear Bushings, including pictures, product names and CAD files
|

|

|
 |
Standard Linear Bushings, 0600- closed type, without seals
Standard Linear Bushings, 0602- closed type, with 2 seals

- Hardened and ground outer sleeve, steel ball retainer (plastic ball retainer in sizes 5 mm and 8 mm)
- Also available as adjustable types, 0610- and 0612-
- For use with end-supported shafts
|
|
 |

|
 |
Super Linear Bushings, Type A, 0670- open type, with self-aligning feature
Super Linear Bushings, Type B, 0672- closed type, without self-aligning feature

- Both types are available without seals or with 2 seals
- Ball retainer with polyamide outer sleeve, hardened steel segmental load bearing plates with ground ball tracks
- For use with end-supported shafts
|
|
 |

|
 |
Super Linear Bushings, Type H, 0732- closed type, with self-aligning feature

- Available without seals or with 2 seals
- POM ball retainer, hardened steel segmental load bearing plates with ground ball tracks and ground outer surfaces, two metal retaining rings
- For use with end-supported shafts
|
|
 |

|
 |
Super Linear Bushings, Type SH, 0730- closed type, with self-aligning feature

- Available without seals or with 2 seals
- Polyacetyl ball retainer, hardened steel segmental load bearing plates with ground ball tracks and ground outer surfaces, two metal retaining rings
- For use with end-supported shafts
|
|
 |

|
 |
Compact Linear Bushings, 0658- closed type (standard, reduced radial clearance and corrosion resistant versions)

- Polyacetyl ball retainer, hardened steel segmental load bearing plates, two metal retaining rings, with or without seals
- For use with end-supported shafts
|
|
 |

|
 |
Segmental Linear Bushings, 0668- closed type (standard or corrosion-resistant)

- Polyacetyl ball retainer, hardened steel segmental load bearing plates
- For use with end-supported shafts
|
|
 |
|
|
|
|
|
|