Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Ball Transfer Units
Linear Bushings and Shafts
Inch Series, Linear Sets
Inch Series, Precision Series
Metric Series, Closed Type
Metric Series, Open Type
Metric Series, Linear Sets
Precision Steel Shafts
Shaft Support Block
Shaft Support Rails
Linear Modules and Cartesian Systems
Profiled Rail Systems
Screw Assemblies
Tychoway Linear Roller Bearings
Aluminum Structural Framing
EcoShape Tubular Framing
TS Assembly Conveyors
VarioFlow Chain Conveyors
Workstations
Industries
Trends and Topics
Documentation and Resources
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

Linear Bushings and Shafts
Metric Series, Open Type
What Does a Standard Linear Bushing Consist of?

  • A hardened and ground outer sleeve
  • A steel ball retainer (plastic ball retainer in sizes 5 and 8)
  • Balls made of anti-friction bearing steel
  • Steel snap rings or wiper-type seal rings
What Types of Linear Bushings are Available?

  • Closed
  • Adjustable (slotted)
  • Open
  • With or without seals
  • Various types of screw-mounting Linear Sets (Standard Linear Bushing with Precision Housing)
  • Adjustable and open-type Standard Linear Bushings are also available with resist corrosion protection (yellow chromatized zinc-iron coating) and a special version (black chromatized)
Get CAD files, dimensions and technical information


Standard Linear Bushings, 0630- & 0631-
Standard Linear Bushings, 0630- open type, without seals
Standard Linear Bushings, 0632- open type, with 2 seals (also available with additional seals)

  • Hardened and ground outer sleeve, steel ball retainer
  • For use with fully-supported shafts
Super Linear Bushings, Type A, 0671- & Type B, 0673-
Super Linear Bushings, Type A, 0671- open type, with self-aligning feature
Super Linear Bushings, Type B, 0673- open type, without self-aligning feature

  • Both types available without seals, with 2 seals and with 2 seals and axial sealing strips
  • Ball retainer with polyamide outer sleeve, hardened steel segmental load bearing plates with ground ball tracks
  • For use with fully-supported shafts
Super Linear Bushings, Type H, 0733-
Super Linear Bushings, Type H, 0733- open type, with self-aligning feature

  • Available without seals, with 2 seals and with 2 seals and axial sealing strips
  • POM ball retainer, hardened steel segmental load bearing plates with ground ball tracks and ground outer surfaces, two metal retaining rings
  • For use with fully-supported shafts
Super Linear Bushings, Type SH, 0731-
Super Linear Bushings, Type SH, 0731- open type, with self-aligning feature

  • Available without seals, with 2 seals and with 2 seals and axial sealing strips
  • Polyacetyl ball retainer, hardened steel segmental load bearing plates with ground ball tracks and ground outer surfaces, two metal retaining rings
  • For use with fully-supported shafts
Radial Linear Bushings, 0678-
Radial Linear Bushings, 0678- open type (standard or corrosion-resistant)

  • Polyacetyl ball retainer, hardened steel segmental load bearing plates
  • For use with fully-supported shafts
More Resources
Get Bushings Catalogs
3D & 2D CAD Files
Helpful Tools
Interchange Tool
 
 
go to top of page | Print | Create PDF