Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Ball Transfer Units
Linear Bushings and Shafts
Inch Series, Linear Sets
Inch Series, Precision Series
Metric Series, Closed Type
Metric Series, Open Type
Metric Series, Linear Sets
Precision Steel Shafts
Shaft Support Block
Shaft Support Rails
Linear Modules and Cartesian Systems
Profiled Rail Systems
Screw Assemblies
Tychoway Linear Roller Bearings
Aluminum Structural Framing
EcoShape Tubular Framing
TS Assembly Conveyors
VarioFlow Chain Conveyors
Workstations
Industries
Trends and Topics
Documentation and Resources
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
Linear Bushings and Shafts
Precision Steel Shafts
Precision Steel Shafts
Features:

  • Precision Steel Shafts come in various tolerance grades, as solid or tubular shafts, in heat-treatable or corrosion-resistant steel, with hard chrome plating or resist coating, and in metric or inch sizes
  • They are induction hardened and centerless ground
  • Besides their use as guide shafts for linear bushings, Precision Steel Shafts have proven successful in numerous other applications, for example as rollers, pistons or axles
  • Bosch Rexroth supply Precision Steel Shafts to your requirements: cut to length and chamfered at both ends, machined to your drawing or description, or in unmachined mill-cut lengths
  • For shipment, Precision Steel Shafts are coated with an anti-corrosion film and packed in wooden crates, cardboard boxes, railroad containers, etc., according to the size and quantity involved
SHAFT SPECIFICATIONS:

  • MATERIAL: CF53 carbon steel - L1060 equivalent x 90 stainless steel - 440C equivalent
  • LENGTHS: Many diameters available in up to 24’ lengths
  • MACHINED: Predrilled available in inch and metric
  • DIAMETERS: Inch: 1/4" thru 4"; Metric: 5 mm thru 80 mm diameter
The metric and inch catalog can be downloaded here.
 
 
go to top of page | Print | Create PDF