Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Ball Transfer Units
Linear Bushings and Shafts
Linear Modules and Cartesian Systems
How To Choose A Module
CKK Compact Modules
CKR Compact Modules
CKx 9-70 & MKx 12-40 Mini & Compact Modules
eCKK & eCKR eLINE Modules
MKK Linear Modules
MKR Linear Modules
MLR Linear Modules
BKK Bridge Modules
PSK Precision Modules
VKK Feed Modules
Omega Linear Module OBB
SGK Linear Motion Slides
SOK Linear Motion Slides
TKK Ball Rail Table
Electromechanical Cylinder EMC
EasyHandling
Profiled Rail Systems
Screw Assemblies
Tychoway Linear Roller Bearings
Aluminum Structural Framing
EcoShape Tubular Framing
TS Assembly Conveyors
VarioFlow Chain Conveyors
Workstations
Industries
Trends and Topics
Documentation and Resources
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
Linear Modules and Cartesian Systems
PSK Precision Modules
Precision Modules PSK The PSK is designed for high precision and high rigidity. Rexroth also supplies PSK linear motion systems as ready-to-install axes with AC servomotors, integral brakes and matching controllers which support all the available control communication systems.

Easy installation and alignment are made possible by the machined reference edge on the main body. The single point lubrication system for the ball rail system and the ball screw assembly reduces maintenance costs to a minimum. Rexroth supplies the high-rigidity PSK in 40, 50, 60 and 90 mm widths with standard lengths from 100mm to 940mm.

Download Precision Modules PSK Catalog
Get PSK CAD Files (3D CAD Files Generator)
Notable Features
Floating bearing end block with double ball bearings helps yield high speeds
Cover options include a cover plate or a sealing strip which protects the system from contamination
Optimal running properties, high load capacities, high precision and high rigidity thanks to integrated Rexroth ball rail system
Precision ball screw drive in tolerance grade 7 with zero-backlash nut system
Rapid mounting and easy axis alignment due to machined reference edge on the frame
Low-cost maintenance through single point lubrication (grease) of the ball rail system and the ball screw assembly
Switches can be mounted anywhere along the entire travel range
Simple mounting of the PSK via mounting holes in the base or clamping fixtures
Easy fastening of attachments using threads and pin holes
Key Benefits
Single point lubrication - which means reduction in down time & overall cost savings
Class T7 backlash-free nut system yields a high positioning and repeatability for your application
Machined reference edge gives you a faster and more accurate assembly
Available complete with motor, electric drive and control system all from one source
Integrated Rexroth ball rail system and screw drive which means it has high load capacity, high precision and high rigidity in a compact size
Stainless steel sealing strip protects internal components from contamination and debris
Applied properly the PSK's can meet Class 10, Clean Room requirements
Possible PSK Applications
Liquid Dispensing
Pick and Place
Precise Positioning & Measuring
Light duty machining
Clean room applications

Target Markets/Industry Segments
Seamiconductor/Electronics
Medical/Life Sciences
Solar & Alternative Energy
Clean Room Automation


View more PSK details and technical info
Helpful Tools
Find your Local Distributor
Get Catalogs and Brochures
View Product Manuals
3D CAD Generator
 
 
go to top of page | Print | Create PDF