Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Ball Transfer Units
Linear Bushings and Shafts
Linear Modules and Cartesian Systems
How To Choose A Module
CKK Compact Modules
CKR Compact Modules
CKx 9-70 & MKx 12-40 Mini & Compact Modules
eCKK & eCKR eLINE Modules
MKK Linear Modules
MKR Linear Modules
MLR Linear Modules
BKK Bridge Modules
PSK Precision Modules
VKK Feed Modules
Omega Linear Module OBB
SGK Linear Motion Slides
SOK Linear Motion Slides
TKK Ball Rail Table
Electromechanical Cylinder EMC
EasyHandling
Profiled Rail Systems
Screw Assemblies
Tychoway Linear Roller Bearings
Aluminum Structural Framing
EcoShape Tubular Framing
TS Assembly Conveyors
VarioFlow Chain Conveyors
Workstations
Industries
Trends and Topics
Documentation and Resources
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
Linear Modules and Cartesian Systems
BKK Bridge Modules
Bridge Modules BKK Bridge Modules feature an extruded aluminum profile whose geometry has been optimized for extremely high torsional stiffness. Inside, two internal ball rail systems are mounted at a 90 degree angle to each other to maximize load and moment capacity. The Bridge Modules are ideal for applications where the module is not fully supported, such as the Y axis in a gantry system. It can also span long lengths unsupported.

Download Bridge Modules BKK Catalog
Get BKK CAD Files (3D CAD Files Generator)
Notable Features
Two ball rail systems mounted at 90 degrees and an angled carriage: higher stiffness and load capacities
camoLINE connectivity: easy, precise connection and alignment of additional axes to the carriage of the Bridge Modules
Aluminum cover and polyurethane sealing strips: protection from contamination
Standard connecting brackets for Rexroth's other linear modules MKR, MKK, CKR, CKK: simple construction of mult-axis systems
 
Key Benefits
Higher torsional stiffness reduces deflection for higher load and moment capacities
BKK (ball screw driven version) features ball screw supports for high speeds at longer lengths
Simpler mounting and assembly than using two modules in parallel
 
Possible BKK & BKR Applications
Y axis in gantry applications

Target Markets/Industry Segments
Printing
Solar
Automotive

View Product Presentation
(.ppt - 828KB)
Helpful Tools
Read Press Release
Find your Local Distributor
Get Catalogs and Brochures
View Product Manuals
 
 
go to top of page | Print | Create PDF