Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Ball Transfer Units
Linear Bushings and Shafts
Linear Modules and Cartesian Systems
How To Choose A Module
CKK Compact Modules
CKR Compact Modules
CKx 9-70 & MKx 12-40 Mini & Compact Modules
eCKK & eCKR eLINE Modules
MKK Linear Modules
MKR Linear Modules
MLR Linear Modules
BKK Bridge Modules
PSK Precision Modules
VKK Feed Modules
Omega Linear Module OBB
SGK Linear Motion Slides
SOK Linear Motion Slides
TKK Ball Rail Table
Electromechanical Cylinder EMC
EasyHandling
Profiled Rail Systems
Screw Assemblies
Tychoway Linear Roller Bearings
Aluminum Structural Framing
EcoShape Tubular Framing
TS Assembly Conveyors
VarioFlow Chain Conveyors
Workstations
Industries
Trends and Topics
Documentation and Resources
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

 

 

 

Ball Rail Table
Type TKK with Ball Rail System and

Precision Ball Screw   

Linear Module, Type ckk

 

The catalog can be downloaded here.

 

 

 

General Technical Data

CAD Files
CAD Files can be obtained by clicking on the link in the table.

Linear
module

Ball
screw
d0 x P

Dynamic load capacity C

Dynamic moments

Maximum permissable loads

Downloads

Guideway
(N)

Ball screw
(N)

Fixed
bearing
(N)

Mt
(Nm)

ML
(Nm)

FV
(N)

FH
(N)

TKK 15-155 Al

 

 

 

 

 

LT=150

LT=220

 

 

DXF
DWG
Dimensions

without

19500

-

-

1020

900

1580

24000

6000

16 x 10

9600

17000

16 x 16

7700

20 x 5

14300

20 x 20

12200

TKK 20-225 Al
TKK 20-225 St

 

 

 

 

 

LT=320

LT=450

 

 

DXF(Al)
DWG(Al)
Dim's(Al)
Dim's(St)

without

64300

-

-

5100

4100

7400

79200

19800

20 x 5

14300

17000

20 x 20

12200

25 x 5

15900

18800

25 x 10

15800

25 x 25 Al only

15100

TKK 30-325 Al
TKK 30-325 St

 

 

 

 

 

LT=320

LT=450

 

 

DXF(Al)
DWG(Al)
Dim's(Al)
Dim's(St)

without

100000

-

-

11500

9100

15600

123200

30800

32 x 5

21500

26000

32 x 10

26200

32 x 20

22700

32 x 32

17800

TKK 35-455 Al

 

 

 

 

 

LT=450

 

 

 

DXF
DWG
Dimensions

without

132500

-

-

19800

18100

 

163200

40800

40 x 5

29100

29000

40 x 10

50000

40 x 20

37800

40 x 40

35300

 

 

Linear
module

EI values

Carriage
mass

(kg)

Weight
L=Length in mm
mb=carriage

flat base

high base

EIX
(108 Ncm2)

EIY
(108 Ncm2)

IX
(cm4)

IY
(cm4)

flat base
(kg)

high base
(kg)

TKK 15-155 Al

 

 

 

 

LT=150

LT=220

 

 

3.07

62.17

-

-

2.3

3

10.010xL+mb-0.3
20.0124xL+mb+2

 

TKK 20-225 Al

 

 

 

 

LT=320

LT=450

 

 

5.13

196.59

25.27

355.95

7

9

10.015xL+mb-0.4
20.018xL+mb+3

10.026xL+mb-0.4
20.029xL+mb+3

TKK 20-225 St

9.88

577.03

-

-

13

18

10.040xL+mb-0.4
20.043xL+mb+3

 

TKK 30-325 Al

 

 

 

 

LT=320

LT=450

 

 

9.92

664.0

45.69

1156.91

17

23

10.029xL+mb-1
20.035xL+mb+5

10.048xL+mb-1
20.054xL+mb+5

TKK 30-325 St

17.27

1826.96

-

-

33.5

45.4

10.070xL+mb-1
20.076xL+mb+5

 

TKK 35-455 Al

 

 

 

 

LT=450

 

 

 

34.71

2554.23

-

-

41

 

10.056xL+mb-2.5
20.066xL+mb+12

 

 

Notes:
1 = without drive (without ball screw drive and end plates)
2 = with drive (ball screw drive)
E = modulus of elasticity (N/cm2)
I = Second moment of area (cm4)
LT = Carriage length (mm)

Note on dynamic load capacities and moments
The dynamic load capacities and moments are based on 100 000 m travel. However, a travel of just 50 000 m is often taken as a basis. If this is the case, for comparison purposes, multiply values C, Mt and ML from the table by 1.26.


Load capacities for the precision ball screw assembly comply with DIN 69 051.

 

 

 

 

Helpful Tools

Find your Local Distributor

Get Catalogs and Brochures

View Product Manuals