Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Ball Transfer Units
Linear Bushings and Shafts
Linear Modules and Cartesian Systems
Profiled Rail Systems
Ball Rail Systems
Ball Rail Systems NRFG
Miniature Ball Rail® Systems
Roller Rail Systems
Screw Assemblies
Tychoway Linear Roller Bearings
Aluminum Structural Framing
EcoShape Tubular Framing
TS Assembly Conveyors
VarioFlow Chain Conveyors
Workstations
Industries
Trends and Topics
Documentation and Resources
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

Products
Profiled Rail Systems
Ball Rail{sup}®{/sup} Systems
Ball Rail® Systems

Ball Rail systems were specially developed for use in machine tools and industrial robots calling for compact, rolling-element linear motion guideways. Ball Rail systems are available in various accuracy classes, each with extremely high load capacity and high rigidity.

  • Available in 9 sizes from 15 mm to 125 mm
  • 16 carriage types, 5 accuracy classes
  • Rail Seal mounting hole cover strip
Get product details, catalogs and CAD files

Ball Rail Systems NRFG
New! Ball Rail® Systems NRFG

The NRFG ball rail block is specifically designed with special plastics compliant to FDA 21 CFR. These new ball rail blocks are ideal for use in humid to wet production environments that require high dynamic capability and precision - perfect for the food, packaging and printing industries.

  • Speeds up to 5 m/s and accelerations up to 500 m/s² for greater throughput
  • Five sizes and six block styles available for design flexibility
  • High dynamic loading possible (up to 27,600 N per 100,000 meters)
Get product details, catalogs and CAD files

Miniature Ball Rail Systems
Miniature Ball Rail® Systems

The Miniature version of the Ball Rail System has been developed specifically for the precision engineering sector, e.g. for the production of optical or electronic data processing devices, where rolling-element linear motion guideways of extremely compact dimensions and high load capacity are required.

  • Available in 8 sizes from 7 mm to 20 mm including 3 wide rail sizes
  • 3 accuracy classes
  • Clearance or pre-loaded
Get product details, catalogs and CAD files

Roller Rail Systems
Roller Rail Systems

Roller Rail systems have been especially designed for machine tools and industrial robots requiring compact, roller bearing linear motion guideways. They are available in various accuracy classes with extremely high load capacity and high rigidity.

  • Available in 5 sizes from 25 mm to 65 mm
  • 4 carriage types, 4 accuracy classes
  • Plating and preload options
  • Rail Seal mounting hole cover strip
Get product details, catalogs and CAD files
 
 
go to top of page | Print | Create PDF