Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Ball Transfer Units
Linear Bushings and Shafts
Linear Modules and Cartesian Systems
Profiled Rail Systems
Screw Assemblies
Tychoway Linear Roller Bearings
Aluminum Structural Framing
EcoShape Tubular Framing
TS Assembly Conveyors
VarioFlow Chain Conveyors
VF for Assembly
VF for Industrial Products
VF for Packaging
VF for Personal Products
VarioFlow PRO System Designer & Builder Network
Workstations
Industries
Trends and Topics
Documentation and Resources
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
Products
VarioFlow™ Modular Conveyor Systems
The Right Solution for Food, Packaging, Assembly, and Material Handling


Do you have a unique material flow management problem? We have an equally unique – and economical – solution. Offering real value with lower entry costs and the ability to adapt flexibly to changing requirements, VarioFlow single-strand flexible chain conveyors from Rexroth provide more options to handle virtually any material handling requirement simply, reliably, and affordably.


>Read case study about Rexroth and Oak State products
>Read Rexroth's white paper: "Sustainability and Total Cost of Ownership with Packaging Conveyor Systems"
>Read our featured article in Design World: Leverage Conveyors for Better Packaging

Adaptive Modularity™: Lower Investment, Lower Total Cost of Ownership

VarioFlow modular conveyor systems facilitate quick system design, quick installation, and quick start-up, saving you money in several ways. With its Adaptive Modularity™ – a highly flexible design concept that takes advantage of VarioFlow’s wide range of conveyor modules and components – VarioFlow blends a responsively modular design with an extensive selection of product options to create an optimized and reconfigurable system quickly and easily, keeping pace with your changing needs. All components are catalog items readily available worldwide, and wear parts are replaceable with minimum time, effort and tools.

With exceptionally high chain tensile strength (up to 1250 N) and low chain friction, you’ll need fewer motors, use less energy, require less maintenance, and achieve a longer service life – all of which minimize your total cost of ownership. VarioFlow readily accommodates inclines, declines, and horizontal curves of all types to streamline material flow, save on valuable floor space, and shorten time to market with your product. And if hygienic applications are critical, we offer stainless steel systems, as well. Combine an affordable entry price with Adaptive Modularity, and VarioFlow is the best value on the market.

Designed specifically for food and packaging, machined components, material handling, and assembly automation applications, the VarioFlow line of modular conveyor systems from Rexroth includes two proven product platforms: VarioFlow (VF65/90) and VarioFlow S.


VarioFlow (VF65/90)

VarioFlow is offered in two system sizes, 65- and 90-mm widths. Each system offers a variety of drive (including VFD options), chain and modular components for complete system function. VarioFlow combines intelligent, high-value design with best-in-class components to provide a more economical total solution than traditional flexible chain conveyor systems.

Download VarioFlow catalog


VarioFlow S

Ideally suited to packaging applications, VarioFlow S is available in 80-, 100-, 160-, 240-, and 320-mm conveyor widths. Like VarioFlow VF65/90, VarioFlow S affords unmatched design flexibility with various drive (including VFD-ready units) and chain options, as well as stainless steel systems for hygienic applications. And only VarioFlow S from Rexroth offers the advantages of patented UltraCurve™ horizontal curve technology,
delivering incomparably smooth radial transitions and minimizing friction for longer chain life, less maintenance, and lower operating costs.

Download VarioFlow S catalog


User-Friendly From Start to Finish.

Starting as early as possible in the planning phase of your system, the VarioFlow Productivity Tool Box™ – including FMSsoft AutoCAD-based software – assists you with all system-planning details. Preassembled modules enable simple and smooth installation as all components are designed to perfectly complement each other. Besides the integrated parts list function, TSsoft also calculates the driving power as well as the chain tensile forces.


Local Support Worldwide

Whether you’re planning and installing a simple VarioFlow conveyor system or a brand new factory requiring a comprehensive material flow management solution, you want to know that support will be there when and where you need it. No problem. Since the VarioFlow modules are assembled in our full-service, ISO 9001-certified facility in Buchanan, Michigan, you have quick access to a complete inventory of VarioFlow components for last-minute design changes and spare parts. And for the personal service you need, make use of our applications engineering support and technical service experts. Our goal is to offer you best-in-class products with all the support you need. And that’s not just VarioFlow. That’s Bosch Rexroth.
Helpful Tools
Download VarioFlow Brochure
Get CAD Files
Important Safety Notice
Please read an Important Conveyor Product Safety Announcement
 
 
go to top of page | Print | Create PDF