Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Linear Motion and Assembly Technologies
Products
Industries
Trends and Topics
Lean Manufacturing
Lean Manufacturing Podcasts
GoTo Products
Linear Motion
Assembly Technology
Delivery Conditions
Documentation and Resources
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
VarioFlow Modular Conveyors
VarioFlow Modular Conveyors

Features of Rexroth's VarioFlow Conveyors include:
- Bolt-together construction based on Rexroth’s structural aluminum framing system
- Pre-assembled modules
- Fast planning with MTPro and BKSsoft software packages
- Chain tensile strength to 1250 N limits the number of required drives
- Powered by energy efficient, inverter duty Lenze gearmotors


VarioFlow Conveyors Resources
   
Download the VarioFlow Conveyors PDF View the VarioFlow Conveyors CAD Files Use our eShop USA to buy online



Chain & Conveyor Section Curve Wheels & Curves Guide Rail Components

Legset – Drive Module Legset – Conveyor Section


Chain & Conveyor Sections
Chain Assembly Tool xxxx 10 
Chain Bolt, VF65-90 Chains, Plastic 3842536089 100 10  
Chain Fastening Pin, VF65-90 Chains, SS 3842536240 100 10  
Chain Link, VF90, Plain 3842531215 10 10 
Chain, VF90, Friction Top, 5010mm Roll 3842531013 10 10 
Chain, VF90, Plain, 5010mm Roll 3842531007 20 10  
Profile Connection Link, LS10 3842530277 20 10  
Profile, VF90 Closed, AL, 5600mm 3842528110 10  
Slide Rail Rivets, VF65-90, LS100 3842528458 100 10 
Slide Rail, VF65-90, PVDF, 25M Roll 3842528106 10  
Slide Rail, VF65-90, SS, 3M 3842536130 16 10  
Slide Rail, VF65-90, UHMW-PE, 25M Roll 3842528101 10  



Curve Wheels & Curves
Curve Wheel, VF90, 180° 3842532385 10 
Curve Wheel, VF90, 45° 3842532381 10  
Curve Wheel, VF90, 90° 3842532383 10  
Curve, VF90, Horizontal, 30° 3842528166 10 
Curve, VF90, Horizontal, 45° 3842528167 10 
Curve, VF90, Vertical, 15° 3842528122 10  
Curve, VF90, Vertical, 5° 3842528120 10  



Guide Rail Components
End Plug, VF/VFS Guiderail Clamp 3842539826 60 10 
Guide Rail, VF/VFS, AL, 3000MM 3842538830 35 10  
Guide Rail, VF/VFS, HDPE, 3000MM 3842538588 35 10  
Guiderail Bracket, VF/VFS, 2 Position 3842539495 30 10 
Guiderail Bracket, VF/VFS, 4 Position 3842539494 30 10 
Guiderail Bracket, VF/VFS, Upright Mount 3842539496 30 10  
Guiderail Clamp, VF/VFS, Std Guiderail 3842539499 30 10  
Guiderail Clamp, VF/VFS, Upright 3842539500 30 10  
Guiderail Cover, HDPE, 21.5MM H, 3000MM 3842538209 35 10 
Guiderail End Cap, VF/VFS 3842538208 40 10  
Guiderail Locking Sleeve, VF/VFS, SS 3842539613 20 10  
Spacer for Guiderail Bracket, VF/VFS, 40MM 3842539497 30 10  



Legset – Drive Module
End Cap 45X45 Black, LS20 3842502674 300 
Footplate 120X120X110 3842527553 12 1  
Legset Fastener Kit 3842528186 12 1  
Profile 45X45H 6000mm 3842507125 20 
Socket Head Screw ISO4762-M6X65-8.8 2910141218 12 
T- Nut, 10, M6 3842530285 300 1  



Legset – Conveyor Section
End Cap 90X90 Black 3842516214 20 
Footplate 150X150X120 3842524469 14 1  
Legset Fastener Kit 3842528187 14 1  
Profile 90X90 5600mm 3842509659 
Side Support Kit, VF90 3842528078 14 


GoTo product focused delivery times are available only for the quantities and if applicable, the preferred options listed for the product. Order spikes can cause temporary extended lead times. If your need is critical please contact the factory for confirmed delivery times.
GoTo Resources
Find your Local Rexroth Distributor
or Call 1-800-REXROTH
GoTo Assembly Technology Main
iPhone App
iPhone App
Get iPhone App
iPad App
iPad App
Get iPad App
Follow Rexroth Online
Follow Rexroth Online
Follow Bosch Rexroth Online
 
 
go to top of page | Print | Create PDF