|
|
|
|
 |
 |
| Industries |
| Automotive |
 |
 |
 |
One world - One source

Bosch Rexroth Pneumatics is a world leader in providing a complete range of Industrial Pneumatic solutions specifically designed for automotive production environments. With five R & D centers and representation in 59 countries Bosch Rexroth Pneumatics provides global Project Management, Application Engineering, as well as commercial and logistical support no matter where in the world our customers need support.

In addition to pneumatics, Bosch Rexroth can provide industrial hydraulics, electric drives and controls, linear motion and assembly technologies to the Automotive Industry as a combined "Source One" approach.

Automotive Industry Standard products

Bosch Rexroth Pneumatics products are designed to meet all national and international Automotive Industry standards.

Modular directional control valves are available which conform to ISO 15407-1, ISO 5599-1, ISO 5599-2 and ISO 15407-2 standards; manifold ports conform to ISO 1179. These combined with an extremely flexible fieldbus system provides a direct connection to all of the main communication protocols. Customers can choose from fieldbus systems that are "centralized" at the valve manifolds, or "de-centralized" with input, output and bus modules located separately from the valve manifolds. Electrical connectivity and pneumatic porting conforms to Automotive industry standards.
Cylinders conforming to ISO6431/ VDMA 24562 with integrated guides, heavy duty rod brakes, and a selection of modular rod scrapers for metal cutting and weld applications ensure that the customer's need for stable, robust manufacturing systems can be met with standard components.

Our 2D and 3D drawings are available for configured cylinders from the on-line configurator.

Bosch Rexroth offers a broad spectrum of electro-pneumatic pressure control valves with a wide range of functions used in a myriad of automotive applications. Electrical input can be analog (current or voltage) or digital (parallel or serial), which is then converted into a corresponding pneumatic pressure.

Technology

Bosch Rexroth Pneumatics is the world leader in High Performance Pressure Control Technology. This combined with our flexible fieldbus system provides customers with complete solutions from one source of accountability. Fieldbus protocols including DeviceNet, AB 1771 RIO, ProfiBus-DP, ControlNet, Ethernet IP, Interbus-S, Can Open, and AS-I can be directly interfaced with Bosch Rexroth Pneumatics products. Extensive bit level and visual diagnostics minimize commissioning time OEM, and MTTR for the End User. Whether the application is in Welding, High production assembly, Metal cutting, or Automated Paint Spray Bosch Rexroth Pneumatics is the complete solution provider.

Reliability and Maintainability

A well-executed Reliability and Maintainability (R & M) program leads to significant reductions in cost of ownership of Industrial Automation equipment. Bosch Rexroth Pneumatics understands that by knowing how our products perform in an Automotive plant environment, our customers can be assured of a reliable and available production process.

Bosch Rexroth Pneumatics has all the products to cover an entire machine from one source.

Download Automotive Industry Catalog (PDF 0.1MB)

Contact us for more information |
|
 |
|
|
|
|
| |
| |
|
|
|