|
|
 |
 |
| Industries |
| Tire and Rubber Industries |
 |
 |
 |
Robust & Innovative Technology for the Tire And Rubber Industries

The manufacturing of a tire and its components involves several processes, critically dependant upon precision and reliability. Bosch Rexroth Pneumatics provides the best-in-class solutions for many of these process control and material handling applications. We offer a wide array of valves, cylinders, air preparation units, and accessories, aimed at lowering maintenance costs with high longevity and dependability. Bosch Rexroth specializes in understanding the Tire industry, with its team of market segment experts, skilled in application know-how. Let Bosch Rexroth Pneumatics be the sole choice for all of your pneumatic needs.

Our CERAM™ pneumatic directional control valve has long been recognized as a supreme product for hostile and dirty environments. It is widely known for its unique sliding ceramic plates that form a nearly perfect, almost indestructible seal, and they don’t “stick” like many spool valves. Rated at over 100 million cycles, this workhorse eliminates the high costs of equipment downtime. Offered in four ISO sizes, this subplate-mounted valve can be air or solenoid operated.
Our newest solution combines the need for durability with sophisticated, plug-in control technology. Standard Ceram valves can be quickly and easily adapted to fit onto ISO 5599/II plug-in manifolds using an adapter plate.

ISO 15552 (formerly ISO/VDMA) air cylinders utilize a unique air cushioning design that makes “Ideal Cushioning” possible. The result is reduced noise, less cylinder fatigue, and increased stroke speed.
Using Our “MecSpeed” analyzer, cylinder velocity and cycle time can be quickly monitored, allowing cushions to be set with peak performance while achieving maximum speed.
Screw-in nose bearings and rod locks compliment numerous options and accessories. A complete range of metric and NPT styles is readily available with our quick delivery program.

One of our newest valve series, the CD01-PL, offers a smaller envelope with high flow capacities. Conforming to the new ISO 15407-2, and only 26mm wide, it utilizes a comprehensive range of valve functions, (2 x 3/2, 5/2, and 5/3). The dual 3/2 valves significantly reduce valve count, cost, manifold foot print, weight, and I/O allocation. Available with NPT or BSPP threaded ports or integrated push-in fittings. The D-sub connector allows either hard wiring or quick attachment of a Fieldbus control node. Simply select the node that works with your system’s protocol.

Check out our new smooth and cleanly designed “AS” air preparation units. This family of FRL’s and more boasts of lightweight, but very robust, polymer technology. Current units range from 1/4” to 1/2” NPT or BSPP, with metal porting and mounting. Sizes 3/4” and 1”/G1 are soon to come. A wide array of combinations involving components, accessories, mountings, and desired features can easily be assembled and installed. The “AS” line is competitively priced to meet market demands.

The economical Rexroth QR1 Series fittings include push-in type Inch and Metric fittings with a choice from straights, elbows, tees, Y’s, X’s, manifolds, bulkheads, plugs, reducers, unions, caps, etc. The user-friendly oval shaped release ring is an especially popular feature. These products are not only attractive in design, but in price as well.
QR1 fittings are available in two size ranges. Standard: 10-32UNF to ½”NPT (M5 to G1/2) and 5/32” to ½” tubing (4 to 16mm). The Mini series is for 10-32UNF 1/8”NPT (M3 to G1/8) and 1/8” to ¼” tubing (3 to 6mm).

This is just a sampling of the many innovative products and solutions that Bosch Rexroth Pneumatics has to offer.

Download one page flyer on Tire & Rubber Industry (pdf format) |
|
 |
|
|
|
|