Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Accessory Valves & Devices / Fittings & Tubing
Accessory Valves
Air Gauges
Fittings/Tubing - Inch & Metric
Shock Absorbers - Industrial
Timing Volumes
MS01 Part Present Sensing
Actuators & Positioners - (Mobile/Oilfield Type)
Air & Hydraulic Cylinders
Air Line Devices/FRL's
Automation Products
Custom Products
Directional Control Valves-Industrial
Directional Control Valves-Special Purpose
Electro-Pneumatic Devices
Fieldbus connections
Marine Products
Mobile Air Cylinders
Pressure Control Valves
Rail Hopper
Tooth Chain
Industries
Documentation and Resources
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
Accessory Valves & Devices
Timing Volumes
Timing Volumes Anodized aluminum, bore sizes 1 1/2" thru 6" with a 200 psi maximum pressure.

Rexroth offers a wide range of timing volumes for a variety of pneumatic system uses. These volumes are rated at 200 psi max. working pressure with a 5 to 1 safety factor and are suitable for marine applications. They are constructed of light weight corrosion resistant anodized aluminum ends and tubing. Two ports and threaded mounting holes are provided. Use approximately 2/3 of volume for oil reservoirs to allow for interface.

  • Anodized aluminum, bore sizes 1 1/2" thru 6"
  • 200 psi maximum pressure
Download Timing Volume section of SC-400 (PDF-117KB)
Accessory Valves & Devices
Accessory Valves
Air Gauges
Fittings/Tubing - Inch & Metric
Shock Absorbers - Industrial
Timing Volumes
MS01 Part Present Sensing
Products
Pneumatics Home
 
 
go to top of page | Print | Create PDF