Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Accessory Valves & Devices / Fittings & Tubing
Actuators & Positioners - (Mobile/Oilfield Type)
AA Type Actuator
A-2-H Actuator
C Type Linear Positioner
E Type Positioner
Two direction Positioner-Lg Bore
Two Direction Positioner-SmBore
Air & Hydraulic Cylinders
Air Line Devices/FRL's
Automation Products
Custom Products
Directional Control Valves-Industrial
Directional Control Valves-Special Purpose
Electro-Pneumatic Devices
Fieldbus connections
Marine Products
Mobile Air Cylinders
Pressure Control Valves
Rail Hopper
Tooth Chain
Industries
Documentation and Resources
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
Actuators & Positioners
Two direction Positioner (Lg Bore)
  • Linear piston type positioner
  • Total Stroke lengths: 2", 4", and 6"
  • Move 1/2 total stroke in each direction from a center "zero" position
  • Force ratings (inch-lb. degrees): 1620, 3240, and 4860
  • Die cast, anodized aluminum head and cap; aluminum body
  • Operating pressure: 10-90
Download SC-900/1000 catalog (pdf 2.7 MB)
Actuators_&_Positioners
AA Type Actuator
A-2-H Actuator
C Type Linear Positioner
E Type Positioner
Two direction Positioner-Lg Bore
Two Direction Positioner-SmBore
Pneumatics Home
 
 
go to top of page | Print | Create PDF