Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Accessory Valves & Devices / Fittings & Tubing
Actuators & Positioners - (Mobile/Oilfield Type)
Air & Hydraulic Cylinders
Compact
PowerMaster® Air & Hydraulic
PressureMaster® Hydraulic
Series ICM Mini ISO Pneumatic
Series 131 Micro
Series ICL ISO 15552
Series ICS ISO 15552
Series M Mini
Series MNI Mini ISO
Series OCT (Octagon) Mini ISO
Series RDC
Series RTC Rodless
Series SCU
Series PRA/TRB ISO 15552
TaskMaster® Aluminum
Timing Volumes
Air Line Devices/FRL's
Automation Products
Custom Products
Directional Control Valves-Industrial
Directional Control Valves-Special Purpose
Electro-Pneumatic Devices
Fieldbus connections
Marine Products
Mobile Air Cylinders
Pressure Control Valves
Rail Hopper
Tooth Chain
Industries
Documentation and Resources
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
Air & Hydraulic Cylinders
Octagon ISO Mini Cylinders
The OCT series of mini-ISO cylinders, (to ISO 6432) offers all of the usual ISO cylinder advantages of interchangeability between vendors and also offers several unique design features. The OCT is so named because it offers an octagonal, not round, piston, a first in the industry. With its unique internal design, non-rotating rods are available as a no-charge option, something available from other vendors as an expensive add-on. Traditional threaded ports are available, as are integrated push-in fittings, another design first.

The OCT ranges from 10mm to 25mm bores and strokes up to 1300mm. A wide array of options are available, including single and double acting operation, double rods, double hollow rods, impact and adjustable cushioning. Magnetic pistons are standard.


Helpful Tools:
Air & Hydraulic Cylinders
Compact
PowerMaster® Air & Hydraulic
PressureMaster® Hydraulic
Series ICM Mini ISO Pneumatic
Series 131 Micro
Series ICL ISO 15552
Series ICS ISO 15552
Series M Mini
Series MNI Mini ISO
Series OCT (Octagon) Mini ISO
Series RDC
Series RTC Rodless
Series SCU
Series PRA/TRB ISO 15552
TaskMaster® Aluminum
Timing Volumes
Pneumatics Home
 
 
go to top of page | Print | Create PDF