Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Accessory Valves & Devices / Fittings & Tubing
Actuators & Positioners - (Mobile/Oilfield Type)
Air & Hydraulic Cylinders
Air Line Devices/FRL's
Automation Products
Custom Products
Directional Control Valves-Industrial
Plug-In Manifold Systems
Traditional Manifold Sys
In-line Valves
Manual / Mechanical
Directional Control Valves-Special Purpose
Electro-Pneumatic Devices
Fieldbus connections
Marine Products
Mobile Air Cylinders
Pressure Control Valves
Rail Hopper
Tooth Chain
Industries
Documentation and Resources
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
Traditional Valve Manifold Systems
CERAMâ„¢ Pneumatic Directional Control Valve
CERAMâ„¢
  • 4-Way Directional Control Valve, 2 or 3 Position
  • Sliding Ceramic plates shrug off contaminants from dirty air supply and are guaranteed for the life of the valve
  • Expected service life exceeds 150 million cycles
  • ISO 5599/1 Sizes 1, 2, 3, and 4
  • 1/4", 3/8", 1/2", 3/4", and 1" NPT port sizes on subbases and manifold segments (subbases and manifold segments with ISO G - BSPP ports also available)
  • Flow capacity of 1.1 Cv (Size 1), 2.4 Cv (Size 2), 4.3 Cv (Size 3), & 7.5 Cv (Size 4)
  • Working pressure: 0 to 150 psi, except intrinsically safe versions the maximum pilot valve pressure is 115 psi
  • Vacuum applications to 24" Hg
  • Models include single or double solenoid and air pilot. Explosion proof and intrinsically safe solenoids available
  • Standard valves are rated for NEMA 4
  • Wide range of accessories including sandwich speed controls and regulators
Download CERAM catalog (pdf 2.2MB)

Download CERAM features and benefits brochure (pdf 0.1MB)

Download additional advantages and application information (pdf 0.1MB)

Download Ceram model code to part number crossover list (pdf 0.1MB)

CERAM available on GoTo Quick Ship Delivery Program

Ceram CAD drawings now available

Master Industrial Pneumatics Catalog on CD (Get your FREE copy today)

New! Check out our "Discover the Ceramic Advantage" free valve program
Traditional Valve Manifolds
Series TC08 and TC15 Directional Ctrl. Valves
Series 579 & 589
Series 581
Series DO10-MR and DO15-MR Valves
Series 840 4-Way
Series DO10
Series 740 4-Way
CERAM Pneumatic Directional Control Valve
Series 830 3-Way
Directional Control Valves
Pneumatics Home
 
 
go to top of page | Print | Create PDF