|
| Plug-in Valve Manifold Systems |
| Series CD-01PL Air Valves |
 |
 |
 |
Series CD01-PL (formerly Series CD26-PL) air valve system offers plug-in manifolds or single valves on subbases.

The Series CD01-PL modular plug-in valve manifolds can support up to twelve valves plus seven additional stations for accessories such as lateral stacking pressure relulators. Available with NPT or ISO-G (BSPP) ports, the compact CD01-PL is only 26mm wide but offers flows up to 1.01 Cv. Valve functions include two and three positions plus dual 3/2 valves, which save space and expense.

- Modular pressure regulator, lateral stacking
- Individual wired valve
- Modular pressure regulator, vertical stacking
- Working ports with push-in or threaded (NPT or ISO-G) connections (side or bottom)
- Modular flow controls
- 25 pin D-Sub connector for Multi-pin or Serial Link
- Valve width of 26mm with flow of 1.01 Cv
- Choose from two and three position, or dual 3/2 valves, 24VDC or 120VAC
- Auxiliary supply / exhaust module
View our on-line catalog |
|
 |
|
|
|
|
|