Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Accessory Valves & Devices / Fittings & Tubing
Actuators & Positioners - (Mobile/Oilfield Type)
Air & Hydraulic Cylinders
Air Line Devices/FRL's
Automation Products
Custom Products
Directional Control Valves-Industrial
Plug-In Manifold Systems
Traditional Manifold Sys
In-line Valves
Manual / Mechanical
Directional Control Valves-Special Purpose
Electro-Pneumatic Devices
Fieldbus connections
Marine Products
Mobile Air Cylinders
Pressure Control Valves
Rail Hopper
Tooth Chain
Industries
Documentation and Resources
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
Plug-in Valve Manifold Systems
Series CD01/02-PI Air Valves
Series CD01/02-PI pneumatic directional control valve system offers plug-in manifolds or single valves on subbases.

The Series CD01/02-PI modular plug-in valve manifolds can support up to thirty-two valves. Available with NPT or ISO-G (BSPP) ports, the CD01-PI is only 26mm wide and offers flows up to 1.35 Cv, while the CD02-PI is only 18mm wide and offers flows up to 0.65 Cv. Valve functions include two and three positions, plus dual 3/2 valves, which save space and expense.

  • Conforms to ISO 15407-2 standard
  • Combination of 26mm and 18mm with no transition plates
  • Working ports with push-in or threaded (NPT or ISO-G) connections
  • Modular sandwich pressure regulators with regulation to port 1, port 2, port 4, or ports 2+4
  • Modular sandwich flow controls
  • Modular sandwich single valve shut-off plates
  • Auxiliary supply / exhaust modules
  • 25-pin D-Sub, 37-pin D-Sub, and 19-pin M23 round connectors for Multi-pin, in both 24 VDC and 110 VAC
  • Serial Link communication for Profibus DP, CANopen, DeviceNet, Sercos III, Ethernet I/P, Modbus TCP, Interbus-S
  • Soft-seal (rubber) spool, or Glandless (metal) spool and sleeve valve principles
  • Choose from two or three position valves, or dual 3/2 valves, with either soft-seal or glandless spool, in either 24 VDC or 110 VAC
CD01/02-PI catalog download (SC-300.25 / 4.1MB / PDF)


CD01/02-PI flyer download (F-CD01/02 / 1.4MB / PDF)


View animation on CD01/02-PI


Order your free Series CD01/02-PI Air Valve catalog (SC-300.25) and Master Industrial Pneumatics CD
Plug-in Valves
Series CD10/20/30
Series MC Air Valves
Series CA44 Valves
Series CD01/02-PI
Series CD-01PL
Series HF04
Clean Line - CL03
Series HF02
Series LS04 Valves
Series LP04
Series HF03
Directional Control Valves
Pneumatics Home
 
 
go to top of page | Print | Create PDF