Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Accessory Valves & Devices / Fittings & Tubing
Actuators & Positioners - (Mobile/Oilfield Type)
Air & Hydraulic Cylinders
Air Line Devices/FRL's
Automation Products
Custom Products
Directional Control Valves-Industrial
Plug-In Manifold Systems
Traditional Manifold Sys
In-line Valves
Manual / Mechanical
Directional Control Valves-Special Purpose
Electro-Pneumatic Devices
Fieldbus connections
Marine Products
Mobile Air Cylinders
Pressure Control Valves
Rail Hopper
Tooth Chain
Industries
Documentation and Resources
Training
eShop
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

 

Plug-in Valve Manifold Systems

Series HF04 Air Valves

 






General Information

  • Modular valve terminal system
  • Small installation space
  • Modular Subbase System
  • D-Sub / Profibus-DP / AS-i
  • IP65 (NEMA 4)
  • Exhaust connections 3 and 5 separated
  • Extremely sturdy
  • High flow rate of 400 l/min (0.4Cv)
Technical Data

  • 2-12 valves, expandable in 2-valve increments
  • Temp. range: 0°C to 50°C (32° to 122°F)
  • Operating pressure (external pilot): -1 to 10 bar (-15 to 145 psi)
  • Operating pressure (internal pilot): 3 to 8 bar (44 to 116 psi)
  • Valve functions: 2x3/2, 5/2, and 5/3
  • Valve width: 11.8 mm
Go to on-line catalog pages

Order your free Master Industrial Pneumatics Catalog on CD
Plug-in Valve Manifold System

Plug-in Valve Manifold Systems Menu

Directional Control Valves

Pneumatics Home
 
 
go to top of page | Print | Create PDF