Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Accessory Valves & Devices / Fittings & Tubing
Actuators & Positioners - (Mobile/Oilfield Type)
Air & Hydraulic Cylinders
Air Line Devices/FRL's
Automation Products
Custom Products
Directional Control Valves-Industrial
Directional Control Valves-Special Purpose
Electro-Pneumatic Devices
E/P Positioners
Series ED02
Series ED05 E/P Converter Valve
Series ED07 Proportional E/P Converter Valve
Series ED12 Proportional E/P Converter Valve
Series EV04 E/P Solenoid Pilot Converter Valve
Series EV07 Solenoid Pilot E/P Converter Valve
Volume Flow Meter
Fieldbus connections
Marine Products
Mobile Air Cylinders
Pressure Control Valves
Rail Hopper
Tooth Chain
Industries
Documentation and Resources
Training
eShop
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
Electro-Pneumatic Devices
E/P Positioner
E/P Positioner The E/P Positioner should be considered for any application requiring infinite positioning controlled from an electrical device. The E/P Positioner is capable of interfacing to a computer, programmable controller, or even a simple potentiometer.

  • Delivers a position proportional to an electrical signal
  • Bore sizes 1 1/2", 2", 2 1/2", 3 1/4", and 4" (5" optional)
  • Strokes up to 18"
  • Input signal options from 0-10vdc, 0-20mA, or 5K ohm potentiometer
  • Maximum pressure to 125psi
  • Speeds up to 11" per second
  • Additional 740 Type valve standard with 3 1/4" bore size and larger
  • Analog feedback signal standard
  • Operates on 24vdc
Electro-Pneumatic Devices
E/P Positioners
Series ED02
Series ED05 E/P Converter Valve
Series ED07 Proportional E/P Converter Valve
Series ED12 Proportional E/P Converter Valve
Series EV04 E/P Solenoid Pilot Converter Valve
Series EV07 Solenoid Pilot E/P Converter Valve
Volume Flow Meter
Pneumatics Home
 
 
go to top of page | Print | Create PDF