|
|
|
|

 |
| |

Marine
Heavy-Duty Marine Controls
 |
|
 |
 |

 |
 |
Our Heavy-Duty pneumatic controls are our traditional devices that feature very robust designs that have been proven with decades of dependable service. These systems typically feature these products:

Marine Controlair® and H-Controlair® pressure graduating valves typically used for clutch and speed controls. These valves feature 1/4" NPT ports for high flow capacity, metal-to-metal valve seats for very low hysteresis, and heat-treated steel cams for extremely long service life. The marine versions of these valves also have chrome plated bronze cam housings and handles for improved appearance and additional corrosion resistance.

A-Pilotair® and D-Pilotair® directional control valves for station transfer, shaft brake actuation, large clutch fill, and interlock functions.

LogicMaster® and GearMaster® timing and sequence controls for clutch fill, engagement and power boost timing, and interlock logic.

AA and A-2-H Actuators for accurate, high force pneumatic actuation of mechanical engine governor / speed control levers.

Three Position Cylinders for ahead, neutral, and astern gear position lever actuation.
|
 |
|
|
|
| |
| |
|
|
|