Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Accessory Valves & Devices / Fittings & Tubing
Actuators & Positioners - (Mobile/Oilfield Type)
Air & Hydraulic Cylinders
Air Line Devices/FRL's
Automation Products
Duo - Linear Modules
Easy-2-Combine System
GPC - Guided Precision Cylinder
GSP - Grippers
GSU - Guided Slide Unit
MSC - Mini Slides (Compact)
MSN - Mini Slides (Narrow)
Block Cylinders
NCT - Non-Contact Transfer
RAK - Rotary Actuators
RAN - Rotary Actuators
RAP - Rotary Actuators
RCM - Rotary Modules
RWT - Rotary Index Tables
Vacuum
ZSC Series - Mini Slides
Custom Products
Directional Control Valves-Industrial
Directional Control Valves-Special Purpose
Electro-Pneumatic Devices
Fieldbus connections
Marine Products
Mobile Air Cylinders
Pressure Control Valves
Rail Hopper
Tooth Chain
Industries
Documentation and Resources
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  

 

Easy-2-Combine System

GSU - Guided Slide Units

 
GSU

General Information

  • High load capacity with optimized height
  • Variable stroke setting
  • Rodless drive
  • Integrated sensor grooves
  • Easy-2-Combine system component
  • Stable guide rail
  • Air connection on one or both sides
  • Hydraulic end position cushioning
Technical Information

  • Slide unit
    • Rodless cylinder,
    • Slide
    • Guide rail
    • Cushioning system
  • Maximum stroke length: 1000 mm (3.28 ft.)
  • Maximum speed: 1.5 m/s (4.9 ft/s)
  • 2 sizes:
    • Piston diameter 16 mm
    • Piston diameter 25 mm
  • Guide system:
    • 15 mini (Ø 16)
    • 15 standard (Ø 25)
  • Air connections:
    • M5 (Ø 16)
    • G1/8 (Ø 25)
GSU - Guided Slide Unit

Back to Automation Products Menu

Pneumatics Home
 
 
go to top of page | Print | Create PDF