|
|
|
|

 |
| |

Easy-2-Combine System
MSC
 |
|
 |
 |

 |
 |
General Information:

- Stable guide
- Integrated sensor grooves (both sides)
- Elastic or hydraulic stroke cushioning
- High drive forces with smallest dimensions
- Intelligent stroke setting
- Air connection possible from 3 sides
- Part of the Easy-2-Combine system
Technical Data:
- Compact mini slide
- Any installation position
- 5 sizes: 8, 12, 16, 20, 25
- Standard strokes: 10-200 mm (0.4 - 7.9 in)
- Temperature range: 0°C to 60°C (32°F to 140°F)
- Connection sizes: M5 (8, 12, 16) & G1/8 (20, 25)
Go to on-line catalog pages
|
 |
|
|
|
| |
| |
|
|
|