|
|
|
|

 |
| |

Other Handling Components
Rotary Actuators - RAP (Rack and Pinion Type)
 |
|
 |
 |

 |
 |
- Piston type, rack and pinion rotary actuator uses rotary motion to promote efficient use of space.
- Five different rotation options available: 90°, 100°, 180°, 190° and 360°
- Four sizes, torque in.lbs.(Nm): 0.88 (0.10), 4.2 (0.47), 10.2 (1.15) and 21 (2.38).
- Unique double-rack principle achieves a no-backlash, no-leakage design.
- Easily mounted square body and piping concentrated in a single plane resales in high efficiency.
- Ready for up to two sensors.
- Available with single or double shaft, both in stainless steel.
- Port threads in ISO G(BSPP) or NPT.
Download Rotary Actuator portion of SC-100 catalog (PDF 3.6MB)
|
 |
|
|
|
| |
| |
|
|
|