Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Industries
Documentation and Resources
Training
Contact Us
GoTo Products Focused Delivery Program
Series 581 ISO Valves Sizes 1, 2 and 3
Series HF03-LG Manifold
Series 579 Valves
Series LS04 Valves
Series AS FRL’s
Ceram ISO Valves Sizes 1, 2 & 3
261 Plug In Manifold
Series GSP
Series AP Valves
Taskmaster Cylinder
Series M Mini Cylinders
Series RTC Rodless Cylinder
Series 740 Valves
Series 840 Valves
Vacuum Products
Series NCT - Pneumatic Non-Contact Transfer Units
Series MU1 Pressure Regulator
Series NL-C (Combi) Air Preparation
Rotair Block Valve
Series ST Directional Control Valves
Series NL1 Air Prep
Series MNI Mini ISO
Series TC08 and TC15 Valves
Seires PRA/TRB ISO 15552 Cylinders
Series CD04 Directional Control Valves
Series ED02 and ED05 Proportional Regulators
QR1 Fittings
Series PE5 Pressure Switches
Delivery Conditions
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
GoTo Pneumatic Products
Series 740 Directional Control Valves
740 Valves
GoTo Series 740 Directional Control Valves

Unique diaphragm/poppet design directional control valve for fast response, long life and trouble free service. Polymer body results in rugged and corrosion resistant valve. Integrated pneumatic tube fittings save time and money. Use as inline valve, or assemble with snap together manifold system. Specific models with coils are available on GoTo. In addition, for inventory flexibility, a 10mm version is included in GoTo, and the coils are ordered separately.

Product features:
  • Expected life of over 20 million cycles
  • Designed for non-lubricated service
  • Works well in either harsh or clean environments
  • Locking or non-locking manual overrides
  • Adjustable integrated flow control in valve body
  • Single solenoid valves in 24VDC and 120VAC in both standard and Corrosion Resistant (stainless steel hardware) versions
  • 10mm valve available without coils for maximum flexibility to meet a variety of applications (coils available separately)
  • Inline or snap together manifold system
Technical Data
See catalog for technical data

Download pdf catalog (2.0 MB)

Series 740 Valves

Part Number Description Max.Order Qty. Shipment (Days) 
R432015405 740 Valve 5/2 SS less Coil:5/2 single solenoid, 10mm push-in fittings 
5727855302 740 Series 5/4 less Coil, 6mm fittings V740-5/4CC-DI06-NONE-07-BASIC 
5727495270 740 Valve 5/2 SS: 5/2 single solenoid, 110VAC 
5727490220 740 Valve 5/2 SS: 5/2 single solenoid, 24VDC 
R432016659 740 Valve 5/2 DS: 5/2 double solenoid, 110VAC 
R432016663 740 Valve 5/2 DS: 5/2 double solenoid, 24VDC 
R432015590 740 Valve 5/2 SS: 5/2 single solenoid, corrosion resistant version, 110VAC 
R432015593 740 Valve 5/2 SS: 5/2 single solenoid, corrosion resistant version, 24VDC 
R432015613 740 Valve 5/2 SS:5/2 sgl sol,corrosion resistant,110VAC w/lighted conn 
R432015615 740 Valve 5/2 SS:5/2 sgl sol,corrosion resistant,24VDC w/lighted conn 
R432015880 Manifold, single-station f/Series 740  
R432013811 Manifold, inlet segment f/Series 740 : supply port segment 
R432013812 Manifold, end segment f/Series 740 : end segment 
R432013813 Manifold, intermediate segment f/Series 740 : station segment 10 


Series 740 Valve Accessories

Part Number Description Max.Order Qty. Shipment (Days) 
R432013852 Kit, shear plug manifold f/Series 740 
R432015330 Manifold bushing kit f/Series 740 
R432015511 Manifold blanking kit f/Series 740 
R432015512 Kit, Manifold Supply Pressure f/Series 740 
R432011985 Coil form A 120 VAC coil 10 
5428457072 Coil form A 110 VAC coil, 50/60 Hz 10 
R432011988 Coil form A 12 VDC coil 10 
R432011989 Coil form A 24 VDC coil 10 
5420507022 Coil form A 24 VDC coil, 2.1 W 10 
8941000302 Form A Din connector, non lighted, no cable 10 
R432015626 Form A Din connector, non lighted, no cable, 1/2" conduit 15 
R432013726 Form A Din connector, 120VAC lighted, no cable 15 
R432008421 Form A Din connector, 120VAC lighted, no cable, 1/2" conduit 10 
1834484102 Form A Din connector, 120VAC lighted, no cable, 1/2" conduit 15 
R432013729 Form A Din connector, 12VDC lighted, no cable 15 
R432013730 Form A Din connector, 24VDC lighted, no cable 15 
8919905502 Blanking Cap 3/8",5/16", or 8mm f/Series 740 10 
R432015287 Kit, tube nut f/ 3/8 Tubing for Series 740 
R432015301 Elbow fitting f/manifold, 3/8" 10 
R432015475 Reducer fitting 1/4" f/Series 740 
R432015479 Elbow fitting f/manifold, 1/4" 10 
R432013850 Exhaust tube nut & kit f/Series 740 : silencer kit 
GoTo Resources
Find your Local Rexroth Distributor or Call 1-800-REXROTH
GoTo Pneumatics Main
Buy Online
Buy Online with eBusiness@Rexroth USA
Buy Online with eBusiness@Rexroth USA
 
 
go to top of page | Print | Create PDF