Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Industries
Documentation and Resources
Training
Contact Us
GoTo Products Focused Delivery Program
Series 581 ISO Valves Sizes 1, 2 and 3
Series HF03-LG Manifold
Series 579 Valves
Series LS04 Valves
Series AS FRL’s
Ceram ISO Valves Sizes 1, 2 & 3
261 Plug In Manifold
Series GSP
Series AP Valves
Taskmaster Cylinder
Series M Mini Cylinders
Series RTC Rodless Cylinder
Series 740 Valves
Series 840 Valves
Vacuum Products
Series NCT - Pneumatic Non-Contact Transfer Units
Series MU1 Pressure Regulator
Series NL-C (Combi) Air Preparation
Rotair Block Valve
Series ST Directional Control Valves
Series NL1 Air Prep
Series MNI Mini ISO
Series TC08 and TC15 Valves
Seires PRA/TRB ISO 15552 Cylinders
Series CD04 Directional Control Valves
Series ED02 and ED05 Proportional Regulators
QR1 Fittings
Series PE5 Pressure Switches
Delivery Conditions
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
GoTo Pneumatic Products
Series 840 Valves
840 Valves
GoTo 840 Valve Series

Unique poppet design directional control valve for fast response, long life and trouble free service. Polymer body results in a rugged and corrosion resistant valve. Integrated pneumatic tube fittings save time and money. Use as an inline valve, or use snap together manifold system. Series 840 valves come complete with coils.

Product features:
  • Designed for non-lubricated service
  • Compact and lightweight (only 2.6 oz. and less than 3 cubic inches of space)
  • Works well in either harsh or clean environments
  • Locking or non-locking manual overrides
  • Available modular wireway
  • Integrated fittings for 1/4” tubing
  • Inline valve or snap together manifold system
  • Accessories: manifolds and additional fittings
Technical Data
See catalog for technical data

Download pdf catalog (1.9 MB)

Series 840 Valves

Part Number Description Max.Order Qty. Shipment (Days) 
5728409990 840 Valve-SGL SOL (110 VAC) : 4/2 single solenoid, with coil 
R432008662 840 Valve-SGL SOL (12 VDC) : 4/2 single solenoid, with coil 
5728409980 840 Valve-SGL SOL (24 VDC) : 4/2 single solenoid, with coil 
R432008664 840 Valve-DBL SOL (110 VAC) : 4/2 double solenoid, with coil 
R432008665 840 Valve-DBL SOL (12 VDC) : 4/2 double solenoid, with coil 
R432008666 840 Valve-DBL SOL (24 VDC) : 4/2 double solenoid, with coil 
R432008744 Single station manifold f/ 840 : single station 
R432008411 Segment, inlet manifold f/ 840 : inlet segment 
R432008412 Segment, end manifold f/ 840 : end segment 
R432008413 Segment, station manifold f/ 840 : intermediate segment 


Series 840 Valve Accessories

Part Number Description Max.Order Qty. Shipment (Days) 
5728400092 Manifold bushing kit f/ 840 : for dual pressure 
R432008420 Manifold blanking kit for 840 
R432008679 Wireway segment, 840 valve 
R432008829 Wireway end cap assembly, 840 valve 
R432008830 Kit, 1/2" Conduit connector for 840 valve wireway 
R432008932 End cap for 840 valve wireway 
8941012202 Form C connector, 250VAC/300VDC non lighted, no cable 10 
R432011981 Form C connector, 120VAC lighted, no cable 10 
R432011982 Form C connector, 24VDC lighted, no cable 10 
R432008328 Elbow fitting valve 1/4" for 840 
R432008514 Tube nut kit 3/8" for 840 valve, 2/pkg 
R432015301 Elbow fitting for 840 manifold, 3/8" 10 
R432015479 Elbow fitting for 840 manifold, 1/4" 10 
R432015689 Tube nut kit 1/4" for 840 valve, 2/pkg 
1827000006 M5 Sintered silencer 10/pkg for 840 pilot 10 
5324002000 Silencer for 840 Valve : M8x1 10 
5324002020 Silencer f/manifold for 840 : M12x1 10 
8930715002 Blanking Cap f/ 840 : lock nut M8x13-PA 10 
GoTo Resources
Find your Local Rexroth Distributor or Call 1-800-REXROTH
GoTo Pneumatics Main
Buy Online
Buy Online with eBusiness@Rexroth USA
Buy Online with eBusiness@Rexroth USA
 
 
go to top of page | Print | Create PDF