Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Industries
Documentation and Resources
Training
eShop
Contact Us
GoTo Products Focused Delivery Program
Series 581 ISO Valves Sizes 1, 2 and 3
Series HF03-LG Manifold
Series 579 Valves
Series LS04 Valves
Series AS FRL’s
Ceram ISO Valves Sizes 1, 2 & 3
261 Plug In Manifold
Series GSP
Series AP Valves
Taskmaster Cylinder
Series M Mini Cylinders
Series RTC Rodless Cylinder
Series 740 Valves
Series 840 Valves
Vacuum Products
Series NCT - Pneumatic Non-Contact Transfer Units
Series MU1 Pressure Regulator
Series NL-C (Combi) Air Preparation
Rotair Block Valve
Series ST Directional Control Valves
Series NL1 Air Prep
Series MNI Mini ISO
Series TC08 and TC15 Valves
Seires PRA/TRB ISO 15552 Cylinders
Series CD04 Directional Control Valves
Series ED02 and ED05 Proportional Regulators
QR1 Fittings
Series PE5 Pressure Switches
Delivery Conditions
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
GoTo Pneumatic Products
Series HF03-LG Valve Manifolds
HF03-LG Manifold
GoTo HF03-LG Valve Terminal System

HF03-LG directional control valve manifold system offers lateral plug-in connection for subbases and a smooth, lightweight polymer design. The smooth surfaces are important in industries such as food and packaging. Configure complete valve manifolds online (GoTo program limitations listed below) and get a unique part number and optional CAD drawing. Manifolds are delivered pre-assembled and tested.

Product features:
  • Configurable to meet many applications
  • D-sub connector for up to 24 coils or serial bus connection for up to 32 coils (limit of 24 in GoTo)and 48 I/O
  • Low 0.35 Watt power consumption for each coil
  • Direct or DIN rail mounting
  • Sandwich pressure regulator for #1 port available
  • Field expandable by one valve subbase
  • CAD files available
  • Accessories: DIN rail mounting kit, silencers, individual sub bases with tie rods for 5/16” tube, 1/8” NPT or G ports, blanking plate, isolator plugs, cables
Model Codes and Descriptions for GoTo Program:
  • Series: HF03-LG
  • Version:
    • 11 = D-sub connection 25 pins
    • 33 = ASi 8DI/8DO aux.
    • 40 = BDC Profibus
    • 41 = BDC DDL
    • 45 = BDC SERCOS III
    • 64 = CMS Profibus
    • 67 = CMS DeviceNet
    • 68 = CMS Ethernet I/P
    • 82 = CMS DDL
  • Ports:
    • D8 = 8mm or 5/16” push-in fitting
    • 1/8 NPT = 1/8” NPT
    • TP = Transition Plate for RPS modules
  • Override:
    • R = With turn and detent manual override
    • N = With non-locking push manual override for valve functions A, B, D, and G only
  • I/O Modules:
    • CMS 8-out, 4xM12 or 8xM8
    • CMS 8-in, 4xM12 or 8xM8
  • Control Units: 8-out or 16-out, 25-pin D-sub; 8 out, 8xM8; 2-out, 2xM12
  • Function:
    • A = 5/2 2-position, single sol., spring return
    • B = 5/2 2-position, double solenoid
    • C = 5/2 2-position, single sol., air spring ret.
    • D = 5/3 3-position closed center
    • G = 2x3/2 normally closed + normally closed
    • H = 2x3/2 normally open + normally open
    • I = 2x3/2 normally closed + normally open
    • J = 2x3/2 normally open + normally closed
    • X = Blanking plate
    • Y = R-P-S module
  • Limitations:
    • Maximum 12-stations per manifold.
    • Configurator default "priority subplates" only
  • Model Code Example:
    • HF03LG VER 11 AABBGGXX, ports size and other options listed on configuration file
Technical Data
See catalog for technical data

Download pdf catalog

Series HF03-LG Valve Manifolds

Part Number Description Max.Order Qty. Shipment (Days) 
Configurable Series HF03-LG, configured valve manifold 
0820055001 HF03 Valve, L/NL MO, 5/2 SS w/AR :5/2 air return 24VDC, code "CR" 
0820055051 HF03 Valve, L/NL MO, 5/2 SS w/SR :5/2 spring return 24VDC, code "AR" 
0820055052 HF03 Valve, NL MO, 5/2 SS w/SR :5/2 spring return 24VDC, code "AR" 
0820055101 HF03 Valve, L/NL MO, NC/NC :2x3/2 closed 24VDC, code "GR" 
0820055102 HF03 Valve, NL MO, NC/NC :2x3/2 closed 24VDC, code "GR" 
0820055201 HF03 Valve, L/NL MO, NO/NO :2x3/2 open 24VDC, code "IR" 
0820055301 HF03 Valve, L/NL MO, NC/NO :2x3/2 closed/open 24VDC, code "HR" 
0820055311 HF03 Valve, L/NL MO, NO/NC :2x3/2 open/closed 24VDC, code "JR" 
0820055501 HF03 Valve, L/NL MO, 5/2 DS :5/2 dbl. solenoid 24VDC, code "BR" 
0820055502 HF03 Valve, NL MO, 5/2 DS :5/2 dbl. solenoid 24VDC, code "BR" 
0820055601 HF03 Valve, L/NL MO, 5/3 CC :5/3 closed center 24VDC, code "DR" 
0820055602 HF03 Valve, NL MO, 5/3 CC :5/3 closed center 24VDC, code "DR" 


Series HF03-LG Valve Manifold Accessories

Part Number Description Max.Order Qty. Shipment (Days) 
R412008679 HF03 AS-I interface, bus powered 4 digital outputs PARTS SET-ASI 4DO OHNE AUX 
R412008682 HF03 AS-I interface, bus powered 8 digital outputs PARTS SET-ASI 8DO OHNE AUX 
R412005783 HF03 subbase extension kit for one valve, 1/8"NPT 
1827010606 HF03 subbase extension kit for one valve, 5/16" or 8mm tube 
1825A00085 Blanking plate for HF03 manifolds 
1821A39033 Supply plate for HF03 manifolds 
1827010707 HF03-LG TP Subbase: Manifold Base for RPS Supply/Exhaust Modules 
1827A20285 Blocking disk for HF03 manifolds 
1827010709 Din rail mounting kit for HF03 manifolds 
0821302200 HF03 Regulator w/Cont @ Port 1 : 7 to 150 psi 
R412009413 Gauge f/ HF03 sandwich regulator : 4mm nipple type 
1834484168 M8 3-Pin connector : straight 5m cable 10 
8941054324 Power plug, M12x1, 4-pin, A-coded, socket (female) B-Design 
8941054044 Profibus data IN plug, M12x1, 5-pin, B-coded, socket (female) B-Design 
8941054054 Profibus data OUT plug, M12x1, 5-pin, B-coded, socket (male) B-Design 
8942051602 DeviceNet data IN plug, M12x1, 5-pin, A-coded, socket (female) B-Design 
8942051612 DeviceNet data OUT plug, M12x1, 5-pin, A-coded, socket (male) B-Design 
8946054692 DDL data cable, M12x1, 5-pin, A-coded, 2m length B-Design 
R419500454 25-Pin D-Sub Cable, Straight, 3m 
R419500456 25-Pin D-Sub Cable, Straight, 10m 
R412000870 CMS B-Design Output Module, 8-outputs, 4x M12 connectors 
R412000871 CMS B-Design Input Module, 8-inputs, 4x M12 connectors 
R412003489 CMS B-Design Input Module, 8-inputs, 8x M8 connectors 
R412003490 CMS B-Design Left End Plate 
R412005968 CMS B-Design Output Module, 8-outputs, 8x M8 connectors 
R412008516 CMS B-Design Profibus DP Bus Node (32-outputs) 
R412008517 CMS B-Design DeviceNet Bus Node (32-outputs) 
R412006880 CMS B-Design DDL Bus Node (24-outputs) 
R412003486 CMS B-Design AS-i 8O/8I Bus Node 
R412008537 BDC B-Design Profibus DP Bus Node (32-outputs) 
R412008541 BDC B-Design DDL Bus Node (32-outputs) 
R412008701 B-Design Control Unit, 8-outputs, 25-Pin D-Sub Connector 
R412008702 B-Design Control Unit, 16-outputs, 25-Pin D-Sub Connector 
R412008703 B-Design Control Unit, 8-outputs, 8x M8 connectors 
R412008705 B-Design Control Unit, 2-outputs, 2x M12 connectors 
R412009516 BDC B-Design SERCOS III Bus Node 
R412012755 CMS B-Design Ethernet I/P Bus Node 
R412007714 Exhaust silencer 1/2", push-in type 5/pkg f/ HF03-LG manifolds 10 
1834484166 M8, 3-pin, 3m, straight cable with flying leads 10 
8946203702 M8 to M8, 3-pin, 1m, double ended cordset 
8946203462 M8 to M12, 3-pin, 2m double ended cordset 
1834484257 M12, 4-pin, 5m, straight cable with flying leads 
R432033411 Profibus-DP, B-coded, M12 to M12, 5-pin, 5m, double ended cordset 
R432033416 Ethernet/SERCOS, D-coded, M12 to RJ45, 5m, double ended cordset 
R432033421 Ethernet/SERCOS, D-coded, M12 to M12, 5m, double ended cordset 
GoTo Resources
Find your Local Rexroth Distributor or Call 1-800-REXROTH
GoTo Pneumatics Main
Buy Online
Buy Online with eBusiness@Rexroth USA
Buy Online with eBusiness@Rexroth USA
 
 
go to top of page | Print | Create PDF