Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Industries
Documentation and Resources
Training
eShop
Contact Us
GoTo Products Focused Delivery Program
Series 581 ISO Valves Sizes 1, 2 and 3
Series HF03-LG Manifold
Series 579 Valves
Series LS04 Valves
Series AS FRL’s
Ceram ISO Valves Sizes 1, 2 & 3
261 Plug In Manifold
Series GSP
Series AP Valves
Taskmaster Cylinder
Series M Mini Cylinders
Series RTC Rodless Cylinder
Series 740 Valves
Series 840 Valves
Vacuum Products
Series NCT - Pneumatic Non-Contact Transfer Units
Series MU1 Pressure Regulator
Series NL-C (Combi) Air Preparation
Rotair Block Valve
Series ST Directional Control Valves
Series NL1 Air Prep
Series MNI Mini ISO
Series TC08 and TC15 Valves
Seires PRA/TRB ISO 15552 Cylinders
Series CD04 Directional Control Valves
Series ED02 and ED05 Proportional Regulators
QR1 Fittings
Series PE5 Pressure Switches
Delivery Conditions
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
GoTo Pneumatic Products
Series NCT Non-Contact Transfer Units
GoTo NonContact Transfer Units
GoTo NCT Series, Non Contact Transfer Units

The NCT is used to lift porous, rough or delicate objects – many application where vacuum products do not suffice. It does not need to create a perfect seal like vacuum cups to lift objects. Instead, the NCT uses lifting force developed by positive airflow (Bernoulli principle) to handle components, with no vacuum generator required.

Product features:
  • Four sizes: 20, 30, 40 and 60mm diameters
  • Reduce air consumption by optimizing air requirements
  • Lifting capacity up to 2 pounds each (60mm), combine multiple units to lift and move heavier loads
  • Aluminum body with stainless steel center
  • Replaceable silicone friction pads
  • Center or side porting
  • Mounting holes for installation of user tooling
  • Examples of objects NCT can handle: porous, rough surfaces, delicate, sensitive, hot or cold, food, bags, film, irregular shapes, dirty, dusty or wet objects
Technical Data
See catalog for technical data

Download pdf catalog (0.9 MB)

NCT Series, Non Contact Transfer Units

Part Number Description Max.Order Qty. Shipment (Days) 
2650100010 Non-Contact Transfer NCT20 
2650100020 Non-Contact Transfer NCT30 
2650100030 Non-Contact Transfer NCT40 
2650100040 Non-Contact Transfer NCT60 
GoTo Resources
Find your Local Rexroth Distributor or Call 1-800-REXROTH
GoTo Pneumatics Main
Buy Online
Buy Online with eBusiness@Rexroth USA
Buy Online with eBusiness@Rexroth USA
 
 
go to top of page | Print | Create PDF