Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Pneumatics
Products
Industries
Documentation and Resources
Training
eShop
Contact Us
GoTo Products Focused Delivery Program
Series 581 ISO Valves Sizes 1, 2 and 3
Series HF03-LG Manifold
Series 579 Valves
Series LS04 Valves
Series AS FRL’s
Ceram ISO Valves Sizes 1, 2 & 3
261 Plug In Manifold
Series GSP
Series AP Valves
Taskmaster Cylinder
Series M Mini Cylinders
Series RTC Rodless Cylinder
Series 740 Valves
Series 840 Valves
Vacuum Products
Series NCT - Pneumatic Non-Contact Transfer Units
Series MU1 Pressure Regulator
Series NL-C (Combi) Air Preparation
Rotair Block Valve
Series ST Directional Control Valves
Series NL1 Air Prep
Series MNI Mini ISO
Series TC08 and TC15 Valves
Seires PRA/TRB ISO 15552 Cylinders
Series CD04 Directional Control Valves
Series ED02 and ED05 Proportional Regulators
QR1 Fittings
Series PE5 Pressure Switches
Delivery Conditions
Company
All Rexroth Products
To the Bosch Rexroth USA home page
  Contact Contact   Sitemap Sitemap  
image x  
GoTo Pneumatic Products
Series MU1 Pressure Regulator
GoTo MU1 Pressure Regulators
GoTo MU1 Pressure Regulators

Series MU1 regulators are 1/8” NPT and 1/4" NPT inch ported units. Compact design and die cast zinc body suits many different applications.

Product features:
  • Diaphragm type pressure regulator, self relieving
  • Three pressure ranges available
  • Detented adjustment knob
  • Panel mount nut included
  • 1/8” NPT gauge port (order gauge separately)
  • Accessories: gauges and mounting bracket
Model Codes and Descriptions:
  • Series: MU1
  • Type: RGS = Pressure regulator
  • Ports:
    • N018 = 1/8” NPT
    • N014 = 1/4” NPT
  • Gauge: GAN = without Gauge
  • Pressure range:
    • 035 = 2 to 50 psi
    • 070 = 3 to 100 psi
    • 100 = 6 to 145 psi
  • Model code example: MU1-RGS-N018-GAN-100
Technical Data
See catalog for technical data

Download pdf catalog (0.2 MB)

Series MU1 Pressure Regulator

Part Number Description Max.Order Qty. Shipment (Days) 
R432002640 MU1-RGS-N018-GAN-035 1/8" NPT regulator, 50 PSI 
R432002641 MU1-RGS-N018-GAN-070 1/8" NPT regulator, 100 PSI 
R432002642 MU1-RGS-N018-GAN-100 1/8" NPT regulator, 145 PSI 
R432002643 MU1-RGS-N014-GAN-035 1/4" NPT regulator, 50 PSI 
R432002644 MU1-RGS-N014-GAN-070 1/4" NPT regulator, 100 PSI 
R432002645 MU1-RGS-N014-GAN-100 1/4" NPT regulator, 145 PSI 


Series MU1 Pressure Regulator Accessories

Part Number Description Max.Order Qty. Shipment (Days) 
1821331013 Mounting bracket for MU1 regulators 
R412010062 PG1-ROB-N018-SAS-D40-P0-100PSI 100 PSI gauge 
R412010063 PG1-ROB-N018-SAS-D40-P0-160PSI 160 PSI gauge 
R412010064 PG1-ROB-N018-SAS-D40-P0-200PSI 200 PSI gauge 
GoTo Resources
Find your Local Rexroth Distributor or Call 1-800-REXROTH
GoTo Pneumatics Main
Buy Online
Buy Online with eBusiness@Rexroth USA
Buy Online with eBusiness@Rexroth USA
 
 
go to top of page | Print | Create PDF