
|
| Electric Drives and Controls Training Systems |
| DIAX04 |
 |

|
 |
DIAX04
R911292190 PSP-D04.2-03-nn / with 2 Axis and ELS Firmware
PSP-D04.2-03-nn
Please contact us if you are interested:
1-847-645-4061 or Bosch.Training@boschrexroth-us.com

|
|
 |
The Demo system PSP-D04.2
The demo is equipped with components of the DIAX04 family of Bosch Rexroth. The system consists of a main spindle drive and a servo drive. Belongs to the use area of the Demo system, program development as well as machines and control simulation is possible.

The Demo system PSP-D04.2 03 consists in detail of the following Bosch Rexroth components.
• A supply module, type: HVE02.2-W018N
• A digital drive, type: HDS02.2-W040N HS12 01-FW with SERCOS interface, type: DSS02.1M and firmware module, Type: FWA-DIAX04 ELS 05 VRS ms
• A digital drive type: HDS02.2-W040N HS12 01-FW with SERCOS interface, type: DSS02.1M and firmware module, Type: FWA-DIAX04 ELS 05 VRS ms
• A servomotor, type: MHD041B 144-NG0 KN
• A servomotor, type: MHD041B 144-PG0 KN
Typical application fields of the Demo system are:
• Branch general automation
• Branch printing and paper
• Branch packaging and food
• Branch machine tools
Scope of supply of the Demo system
• 1 PSP-D04.2 03-nn Demo system
• 2 fiber optical cables (LWL) IKO0985, 5 m
• 1 disk with parameter files to the simple set-up of the Demo system
Measurement and weight
• Height: 925 mm
• Breadth: 500 mm
• Depth: 450 mm

The weight of the Demo system is approx. 96 kg.
|
|
|
|
|
|
|
|