|
|
|
|

 |
| |

Markets & Applications
Hydraulics in Cutting Machine Tools
 |
|
 |
 |

 |
 |
Power, Dynamics and Precision
Along with electric and pneumatic solutions, hydraulic drive technology traditionally has a permanent place in cutting machine tools. The rapid advance of microelectronics now means that electrohydraulic systems operate not only powerfully and dynamically but also with great sensitivity and precision.

These properties come together in position- and pressure-controlled feed drives. Digital control technology additionally facilitates direct integration in modern control architectures and hence flexible data transfer and a variety of opportunities for diagnosis.

In the construction of jigs & fixtures, hydraulic clamping has become indispensable, as its high power density is surpassed by no other drive form. This creates ideal conditions for solving designrelated space problems. If masses have to be moved vertically or obliquely, hydraulics is used for compensating for the weight. Consequently, electric drives can be given more compact and energyconserving designs.


System solutions for the following machines:
- Machining centers
- Transfer machines
- Turning centers
- Drills
- Milling machines
- Sawing machines
- Grinders
- Honing machines
- Gear cutting machines
The advantages for the customer
The Application Center endeavors to develop recurrent machine functions into standard features so you have a full range of proven functions at your disposal.

In practice this means savings during commissioning and high availability of the machines in production.

For further information you can download the brochure:
- Contact your Area Sales Manager

- Visit our Industry Segment Pages
|
 |
|
|
|
| |
| |
|
|
|