|
Number |
32 |
|
Nominal output voltage UOut |
24 V DC |
|
Differential voltage at INom |
Max. [V] |
1 |
|
Nominal current INom per channel |
[A] |
0,5 |
|
Nominal current tolerances |
+ 10 % |
|
Total current of outputs |
[A] |
8 |
|
Protection |
Short-circuit/overload of an output |
|
Signal delay upon power on of nominal resistive load (12 Ω/48 W) |
[µs] |
typ. 500 µs |
|
Signal delay upon power on of nominal lamp load (48 W) |
[ms] |
typ. 100 ms |
|
Signal delay upon power on of nominal inductive load (1.2 H, 12 Ω) |
[ms] |
typ. 100 ms |
|
Signal delay upon power down of nominal resistive load (12 Ω/48 W) |
[µs] |
typ. 1 ms |
|
Signal delay upon power down of nominal lamp load (48 W) |
[µs] |
typ. 1 ms |
|
Signal delay upon power down of nominal inductive load (1.2 H, 12 Ω) |
[ms] |
typ. 1 ms |
|
Actuator connection type |
1-wire connection |
|
Voltage supply |
Typ. [V] |
24
|
|
Voltage Supply Range |
Min. [V] |
19
|
| Max. [V] |
30
|
|
Logic voltage UL |
|
7,5 V
|
|
140 mA
|
|
Segment supply voltage US
|
[V DC] |
24
|
| Max. [mA] |
8 A
|
|
Operating mode: process data mode |
Bit |
32
|
|
Transmission speed |
500 kbauds
|
|
Error message to the higher level control system |
Short-circuit/overload of an output
|
|
Category Total |
IP20
|
|
Protection |
Class 3 according to VDE 0106, IEC 60536
|
|
Vibration Resistance |
[g] |
5
|
|
Shock Resistance |
[g] |
25
|
|
Certification |
UL 508
|
|
Weight |
135 g |
|
Ambient temp. operation |
Min. [°C] |
-25
|
| Max. [°C] |
55
|
|
Ambient temp. storage |
Min. [°C] |
-25
|
| Max. [°C] |
85
|
|
Relative humidity operation |
Max. [%] |
90
|
|
Relative humidity storage |
Min. [%] |
5
|
| Max. [%] |
95
|
|
Atmospheric pressure (operation) |
Max. [kPa] |
106
|
| EN 60034-1 |
(up to 2,000 above MSL)
|
|
Atmospheric pressure (transport/storage) |
Min. [kPa] |
70
|
| Max. [kPa] |
106
|
| EN 60034-1 |
(up to 3,000 above MSL)
|