Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   Shopping basket Shopping basket  

Resistance Welding
AC-technology
PST 600E

  The AC control systems are designed for applications up to 95 or 155 kVA
  • Air-cooled/water-cooled
  • Parallel input/output box with coordinated scope of functions
  • High-prexision primary current control without external current sonsor- no more cables and connectors
  • Optional slot for fieldbus module (Ethernet)
For stationary welding machines and manual welding workstations – the PST 600E AC controllers from Rexroth have a compact, slim design which makes them up to 60 % smaller and lighter. Nevertheless the PST 600E has the same extensive functions and the same user-friendly operation and programming as the PST 6000 modular controller.
Search
 
Search


JavaScript is not activated in your browser.
This may result in functional restrictions.




Electric Drives and Controls, Online version, as of 2009-10-16
©Bosch Rexroth AG, subject to change