ADVANCED control units meet the highest demands in performance and dynamics.
In addition to top performance, they support a wide and diverse range of control communication and encoder interfaces. Digital and analog inputs and outputs are already permanently integrated for communication with higher level control systems. These can also be expanded by digital or analog I/O extensions or by encoder emulation outputs. This high- performance control unit can be optionally equipped with safety technology certified as conforming to EN 13849-1 Cat. 3 PL d and EN 62061 SIL 2. The ADVANCED control unit is the ideal platform for the drive-integrated PLC, IndraMotion MLD. All that is required to start up the drive is a PC and the engineering framework IndraWorks from Rexroth.